Forward this newsletter to a friend
Unsubscribe from this newsletter Unsubscribe from this newsletter

Printable Version

Motion Control Made Easy @ OrientalMotor.com
 
FREE UPS Ground Shipping for Online Orders

Ask an OM Engineer

CRK Series 5-Phase Microstep Motor and Driver Systems

AlphaStep IP65 Rated Step Motors and Drivers

BLF Series IP65 Rated BLDC Motors and Controllers

Catalog Online

OrientalMotor.com

AC Motors & Gearmotors

Speed Control Systems

Stepping Motors

Linear & Rotary Actuators

Cooling Fans


In addition to Motor Fair, Oriental Motor offers FREE local product and motion control seminars throughout the United States.  Simply submit your information and your local Oriental Motor representative will contact you with information on upcoming events in your area.

 
 

Oriental Motor USA Corp.
2570 W 237th St.
Torrance, CA 90505
p-1-800-668-6751
f- 1-800-309-7999

Contact Oriental Motor Sales Team

Contact Oriental Motor Technical Support

To UNSUBSCRIBE from this newsletter please click the "UNSUBSCRIBE" button located at the bottom of the newsletter or reply to this message with "REMOVE" in the subject line.

Oriental Motor will NEVER sell, trade, rent, lease, loan or provide e-mail addresses to any third party organization. E-mail addresses and customer information is used only by Oriental Motor USA Corp. to provide requested services and for research and marketing purposes.

 

November 2006


WWW.ORIENTALMOTOR.COM
The Leading Website in Motion Control from the World Leader,
Oriental Motor

More Tools, More Specifications, More Information... Just a Click Away
 
Innovation is an important aspect in the motion control industry. Oriental Motor strives to be an innovator online by constantly improving and expanding our website. Oriental Motor continues to provide more tools, specifications, information and innovation on the web, making your search for a motion control solution, as easy as possible.  Our commitment to quality, service, and support is represented throughout our website.  
    In addition to our website, Oriental Motor has a team of motion control and technical support experts to answer your questions a1-800-GO-VEXTA (468-3982).

Detailed Product Information
 
Find complete product specifications,  dimensions, speed-torque characteristics, safety markings, CAD drawings, connection and operation diagrams all online. As well as a complete section on applicable accessories.
 
Powerful Search Tools
 
If you know your product you can do a quick search by keyword or part number.  Unsure about which product you need?  Use our "Search Items" button and enter the speed, torque or motor size and let our system find the right product for you.  Still not sure which product fits your application?  Complete an online sizing request and let our application specialists size it for you.


Compare Products Side-by-Side
 
Our website also allows you to select up to 5 products to compare side-by-side to make a more informed decision.
 
Order Online
 
Already made your choice? Convenient online ordering makes it easy to get the product, and from November 15, 2006 until March 31, 2007 receive FREE UPS Ground Shipping on all online orders (details below).
 

Learn About Motion Control
 
Orientalmotor.com also features information on the technology and principals behind motion control.  Learn about the basics of step motors, see the differences between 2-phase and 5-phase technology and more.  We also provide online training videos on our popular products. Learn more about Motion Control online.
 
Want more in-depth training?  Sign up online for local training seminars or schedule an in-house training for you and your staff.
 
Match the Application to a Solution
 
Orientalmotor.com allows you to view a number of common motion control applications and learn which solution best fits the needs of the particular application.  We also break down each solution side-by-side to demonstrate the benefits of each type of motor for the particular application.  Visit our Applications section and click on any of the images to get an animated view of how the motors work in each application.


FREE SHIPPING FOR ONLINE ORDERS

On time, consistent delivery is very important. Oriental Motor is committed to providing industry leading quality, service and delivery to our customers. We have over 1,200 of our most popular motion control products available to ship same day.
For a limited time place your order online and receive FREE UPS Ground shipping* on your order. Come and see why we're the world leader in motion control.
 
  • Free UPS Ground or UPS Standard (Canada Ground) shipping for all orders placed on www.orientalmotor.com between November 15, 2006 and March 31, 2007.
  • Orders can be shipped within the United States and Canada only. Oriental Motor U.S.A. Corp. does not ship international orders. For orders outside of the United States and Canada refer to the Global Support section of our website or contact your local sales office.
  • Standard shipping rates apply for all other shipping methods, i.e. UPS Next Day, UPS Second Day, etc.
  • Product’s “Available to Ship” refers to the lead-time for a product to ship from the Oriental Motor warehouse. UPS transit time applies once the product has shipped from the Oriental Motor warehouse. Products available to ship Same Day will be shipped from the Oriental Motor warehouse by the end of business the same day ordered if order is placed before 12pm (noon) PST and the credit card can be processed and payment received. Same Day orders received after 12pm (noon) PST or on non-business days will be processed and shipped the next business day.
  • Credit Card payment must be received to qualify for free shipping offer.
  • Maximum quantity of nine (9) pieces per part number may be ordered at one time.
  • Standard transit time for UPS Ground and UPS Standard is 3 to 5 business days.
  • All other site terms and conditions apply, see Terms in the shopping cart for complete details.
  • Questions? Please call 1-800-418-7903.

  • MOTION CONTROL QUESTIONS?  ASK AN ORIENTAL MOTOR ENGINEER

    Oriental Motor's Engineering Team is just a click away.  Send your motion control questions to Oriental Motor's engineers and we'll publish their response in an upcoming issue of New Motion.

     

     

    Each issue, our Engineering Team will answer our reader's motion control questions.  From how to use a stepping motor to proper motor sizing techniques and specific applications, ask an OM engineer and get your answer directly from the source.  Our engineers are dedicated to continuous research and development in motion control technology.  E-mail your motion control question to newsletter(Please be sure to include your e-mail address and contact information so our Engineering Team can follow up on your question.)

    Visit our "Frequently Asked Question (FAQ)" section online.

    Oriental Motor also offers 1-800 Technical Support.  Our Technical Support Team is qualified to answer a wide variety of questions.  Call toll free 1-800-GO-VEXTA (468-3982) to speak with an Oriental Motor associate or e-mail techsupport

    © 2006 - ORIENTAL MOTOR USA CORP.