|



Introducing
"New Motion"
New & Improved
OrientalMotor.com
New Compact
AC Motor Speed Controller
One Fan Does
the Job of 24!

Catalog
Online



OrientalMotor.com
AC
Motors & Gearmotors
Speed
Control Systems
Stepping
Motors
Linear
Motion
Cooling
Fans

Visit
Oriental Motor at these upcoming trade shows:
Medical
Design & Manufacturing
Jan. 6 ~ 8, 2004
Anaheim Convention Center, Anaheim, CA
Booth #939
National
Design Engineering Show
Feb. 23 ~ 26, 2004
McCormick Place, Chicago, IL
Booth #3022

Oriental
Motor USA Corp.
2570 W. 237th St.
Torrance, CA 90277
p - 1-800-668-6751
f - 1-800-309-7999
Contact
Oriental Motor Sales Team
Contact
Oriental Motor Technical Support
To UNSUBSCRIBE
from this newsletter please click the "UNSUBSCRIBE" button
located at the bottom of the newsletter.
Oriental Motor will
NEVER sell, trade, rent, lease, loan or provide e-mail addresses to
any third party organization. E-mail addresses and customer information
is used only by Oriental Motor USA Corp. to provide requested services
and for research and marketing purposes.
|
 |
 |
October
2003 |

INTRODUCING
"New Motion" 
"New Motion"
is a new quarterly e-newsletter featuring product announcements,
engineering articles and news from the world leader in motion
control, Oriental Motor. Each quarter "New Motion" will introduce
the latest and greatest in motion control, from AC motors &
gearmotors to speed control, stepping and linear motion solutions.
"New Motion"
will also feature informative engineering articles and information
from Oriental Motor's team of engineers. We will highlight
new applications and technology, new products and what's going
on in the world of motion control.
Oriental Motor invites you check out
the PREMIERE ISSUE of "New Motion" and we look forward to delivering
the world of motion control right to your "Inbox".
If
you would like to forward this newsletter to a friend or do not
wish to receive future issues you may do so at the bottom of the
page
-
The "New Motion" Team

ORIENTAL
MOTOR LAUNCHES NEW WEBSITE

Oriental Motor USA Corp. introduces
the new and improved OrientalMotor.com website. OrientalMotor.com
offers over 3,000 products for online purchasing, many of
which are available for same day shipping. OrientalMotor.com
makes it easier to find the information you need with quicker
and easier navigation. The new interactive home
page features full category and product descriptions and
quick links to important information. The site also
includes updates for all of Oriental Motor's latest products
and a new Speed Control area.
In addition, users can view or download Oriental
Motor's new 2003-2004 General Catalog online. Users
can also search for part numbers, product specifications
and download CAD and PDF files for a wide variety of motion
control products.
Oriental Motor designs and manufactures a
wide range of motion control products, including AC motors
& gearmotors, 2-phase and 5-phase stepping motor systems,
and AC and DC brushless speed control systems. Oriental
Motor also offers a full line of cooling fans. Since
it was founded in Japan in 1885, Oriental Motor has
been a world leader in motion control.
|
 |

OrientalMotor.com features
over 3,000 product for online ordering including; AC motors
& gearmotors, speed control systems, stepping motors,
linear motion and cooling fans.

|

NEW COMPACT AC SPEED CONTROLLER


The
ES01/ES02 offers many functions including: |
 |
of
use and has multiple functions. These low cost
speed
controllers accept input power of
100/115 VAC or 200/230 VAC and provide a
wide speed range of 90 ~ 1400 r/min (50 Hz)
and 90 ~ 1600 r/min (60 Hz). The ES01/ES02
AC motor speed controllers can be used with
Oriental Motor's World K and V series AC
induction or reversible speed control motors.
Power outputs range from 6 to 60 watts for
the World K series and 6 to 90 watts for the
V series.
|
- Controlled
acceleration and deceleration for smooth start and stop
operation
- Instantaneous
stopping capability
- The
ability to set the desired speed with either a built-in
potentiometer or with an external
potentiometer.
- This
product meets both UL1004 and 2111 standards as well as
CSA C22.2 No. 100 and
CSA 22.2 No. 77 requirements.
|

ONE FAN DOES THE JOB OF 24!

|
When
a manufacturer of electronic enclosures was awarded
a contract by a telecommunications company to build
enclosures for celluar transmission stations they
found the ORIX MRS20-BM to do the job of 24 fans.
Each enclosure
consisted of 20 printed circuit boards, each dissipating
40 watts of heat, placed in 19-in. racks at 6mm intervals.
The racks were stacked within the enclosure in four levels,
92mm apart with a total heat dissipation of 3.2 KW.
Any circuit board failures could result in serious communication
outages.
Usually,
the manufacturer cooled this type of enclosure with four
trays containing six (119mm sq.) fans for a total of
24 fans per enclosure. Due to the need to prevent
circuit board failures, the manufacturer elected to utilize
fans equipped with alarm circuits. However, the installation
and wiring of 24 fans equipped with alarm circuits would
be a tedious and time-consuming process.
|
 |


|
|
In order
to simplify the process, the manufacturer chose to use one
ORIX MRS20-BM fan with electronic alarm. Given the
pressure of the system, the MRS fan performed as well as
24 of the 19mm fans and dramatically reduced installation
and wiring time and expense.
|
|