|
NEW, EXPANDED AC MOTOR PRODUCT LINE
| NEW!
World K Series Induction, Reversible and Electromagnetic Brake
Motors
Oriental
Motor has expanded it's World K Series AC motor product line. All
World K Series models have a built-in overheat protection
device and conform to
major international safety standards. UL/CSA standards, CE
marking and now carry the CCC (China Compulsory Certification
system) mark. A Protective Earth terminal has been added
for additional safety and the motors conform to the RoHS Directive.
Other
new features include new extended bearing life. The
life of the motor is affected by its bearings. Oriental
Motor has adopted a high-performance bearing grease to lubricate
this important component. As a result the bearings of the
new World K Series motors last twice as long as our conventional
bearings (excluding 1W and 3W models). |
|
|
|
|
|
Ideal
for uni-directional continuous operation
2-Pole,
High-Speed Induction Motors
Perfect
for high-speed applications
Optimal
for applications in which loads must be held. Motors
come with a power off activated electromagnetic brake.
|
Suitable
for applications where instantaneous reversal of direction
is frequently required.
Ideal
for applications such as winding or other operations involving
tension control as well as for applications requiring braking.
|
| |
|
|
NEW!
Gearheads for World K Series
Long-life
Parallel Shaft Gearheads
Adopting
innovative technologies and structures, the new "long-life
parallel shaft gearheads" achieve a rated life of 10,000 hours,
which is twice the life of our conventional gearheads. These
reliable gearheads reduce maintenance on your equipment. The
new gearheads also conform to the RoHS Directive.
Right-Angle
Gearheads
Oriental
Motor's right-angle hollow and solid shaft gearheads minimize
the installation space on your equipment. Available
for the World K Series induction, reversible and electromagnetic
brake motors these gearheads now offer an expanded range of
gear ratios from 3:1 up to 180:1 and conform to the RoHS Directive.
|

|
|
NEW!
FPW Series Watertight, Dust-Resistant Induction Motors
|
The FPW
Series geared induction motors conform to the IEC standard
IP67 (recognized by UL). They are ideal for applications
where they are splashed with water or exposed to dust.
These watertight
motors are available in 1/30 HP (25W), 1/19 HP (40W), 1/12
HP (60W) and 1/8 HP (90W) models and conform to the RoHS
Directive. These motors feature superb anti-corrosion
properties through a special coating and new shaft material.
|
Oriental
Motor has over 5,000 standard
RoHS compliant products and many more can be special ordered to meet
your RoHS needs. And each and every product comes standard with our
industry-leading QUALITY,
SERVICE
and DELIVERY!
Nearly all of Oriental
Motor's products are available in RoHS compliant versions, to search
for our standard RoHS products available online click
here or call 1-800-GO-VEXTA
(468-3982).
NEW BRAKE PACK
FOR AC MOTORS
| NEW!
SB50W Brake Pack
The
SB50W
provides instantaneous
stop, forward/reverse operation, electromagnetic brake control
and thermal protector open detection functions integrated
into one unit. These brake packs can sense when the thermal
protector is opened, further ensuring the safety of your equipment.
The SB50W also conforms to the RoHS Directive.
-
Instantaneous Stop
-
Forward/Reverse Operation
-
Electromagnetic Brake Control
-
Thermal Protector Open Detection
- Long Life, Simple Wiring and Maintenance-Free
- Wide Voltage Range of 100 to 230 VAC
-
Supports Motors with 1W to 90W Output
|
|
MOTION
CONTROL QUESTIONS? ASK AN ORIENTAL MOTOR ENGINEER
 |
 |
Oriental
Motor's Engineering Team is just a click away. Send
your motion control questions to Oriental Motor's engineers
and we'll publish their response in an upcoming issue of New
Motion. |
Q:
Can I reverse the rotation
direction of the AC Induction motor if I wired it as shown on the catalog,
for example 4IK25GN-AWU?
A:
Yes, you can. However,
please make sure the motor stops completely before switching the direction.
If instantaneous reversing is required, please use the reversible motor,
for example 4RK25GN-AWU.

Each
issue, our Engineering Team will answer our reader's motion control
questions. From how to use a stepping motor to proper
motor sizing techniques and specific applications, ask an OM engineer
and get your answer directly from the source. Our engineers are
dedicated to continuous research and development in motion control technology.
E-mail your motion control question to newsletter(Please
be sure to include your e-mail address and contact information so our
Engineering Team can follow up on your question.)
Visit our "Frequently
Asked Question (FAQ)" section
online.
Oriental
Motor also offers 1-800 Technical Support. Our Technical Support
Team is qualified to answer a wide variety of questions. Call
toll free 1-800-GO-VEXTA (468-3982) to speak with an Oriental Motor
associate or e-mail techsupport |