EAS Series Closed Loop Linear Slides

EAC AZ Series Cylinders

EAC Closed Loop AZ Series Absolute Encoder Linear Cylinders / Linear Actuators

The EAC Series motorized linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Equipped with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design
  • Electromagnetic Brake available
  • AC or DC Input

Mechanical Absolute Encoder

Mechanical Absolute Encoder


Linear Actuator Lineup

Type

Driver Type

Power Supply

Options

Thrust Force*
(N)

Push Force*
[N]

Stroke
(mm)

EAC4 Straight Type Linear Cylinder

EAC4
Straight Type
42 mm x 42 mm
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

EAC4 Straight Type Linear Cylinder with Shaft Guide

EAC4 with Guide
Straight Type
42 mm x 42 mm
(42 mm x 114 mm with Guide)
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

EAC4 Reversed Motor Linear Cylinder

EAC4
Reversed Motor Type
42 mm x 42 mm
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

EAC4 Reversed Motor Linear Cylinder with Guide

EAC4 with Guide
Reversed Motor Type
42 mm x 42 mm
(42 mm x 114 mm with Guide)
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Type

 

Power Supply

Options

Thrust Force*
(N)

Push Force*
[N]

Stroke
(mm)

EAC6 Straight Type Linear Cylinder

EAC6
Straight Type
60 mm x 60 mm
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

EAC6 Straight Type Linear Cylinder with Guide

EAC6 with Guide
Straight Type
60 mm x 60 mm
(60 mm x 156 mm with Guide)
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

EAC6 Reversed Motor Linear Cylinder

EAC6
Reversed Motor Type
60 mm x 60 mm
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

EAC6 Reversed Motor Linear Cylinder with Guide

EAC6 with Guide
Reversed Motor Type
60 mm x 60 mm
(60 mm x 156 mm with Guide)
Linear Actuator

Built-in Controller (Network)

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Pulse Input

Single-Phase 100-120 VAC

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

Repetitive Positioning Accuracy = ±0.02 mm

*Thrust Force = ~70 N (EAC4, 12 mm Lead), ~140 N (EAC4, 6 mm Lead), ~200 N (EAC6, 12 mm Lead) or ~400 N (EAC6, 6 mm Lead)

*Push Force = 100 N (EAC4, 12 mm Lead), 200 N (EAC4, 6 mm Lead), 400 N (EAC6, 12 mm Lead) or 500 N (EAC6, 6 mm Lead)


 

Linear Cylinders

Compact, High Thrust Linear Actuator

Using aluminum for the rod, these motorized cylinders produce high thrust force despite their compact and lightweight body. The unique structure suppresses vibration to achieve improved acceleration characteristics and high-speed positioning operation.

Linear Cylinder

Flexible Installation

The EAC Series cylinders can be installed as follows.

Installation

Variable Cable Outlet Direction

The motor attachment direction can be changed to any of 4 directions*, allowing the cable outlet to be changed to best suit the installation location.

*3 directions for reversed motor types.

Cable Direction


Application Example

Application Example

High Speed Driving

High Response

By utilizing the high response of the stepper motor, short distances can be covered quickly. Movement follows commands without delay.

High Response

Reversed Motor Type

Reversed Motor Type

Reversed Motor types are provided for all linear actuators. This contributes to a shorter overall length and space savings.

Reversed Motor

Simple Maintenance for Reversed Motor Type

Maintainability has been improved by using Oriental Motor's unique belt tension adjustment mechanism and through the standardization of maintenance parts based on the AZ Series.

Thanks to Oriental Motor's unique belt tension adjustment mechanism, belt replacement is easy.

If the screw is loosened, the belt tension is adjusted to an appropriate value by the force of the spring.

Simple Maintenance


Shaft Guide with Cover

Shaft Guide Type

There is no need to design or procure parts for the external guide. Moving parts on the cylinder main unit side are protected, improving equipment safety. This is useful for grease splash prevention in the shaft guide section and the prevention of the infiltration of foreign particles in the linear bush section.

Shaft Guide with Cover


Electromagnetic Brake

Vertical operation is possible with electromagnetic brake. The load position can be held when the power is cut off. Since the work will not fall in case of power failure or disconnection, you can safely use equipment in which the work moves vertically.

Vertical Operation

 

No External Sensors Required

Because the absolute motor sensor (ABZO) is built-in, there's no need for a battery to store the positioning information, or for a home sensor, or external sensors or any other external sensors.

  • Cost Reduction
  • Simplified Wiring
  • Not Affected by Sensor Malfunctions
  • Improved Return-to-Home Accuracy

High-Speed Return-to-Home

Regular Return-to-Home

With the use of limit sensors and home sensors to detect the home point at low speeds, return-to-home is time consuming.

Return-to-Home Operation of the AZ Series

Without the need to detect using limit sensors or the home sensor, the equipment can travel directly at high speed of the home position recorded by the motor sensor.

High-Speed Return-to-Home

Return-to-Home Not Required (For built-in controller type)

Since the position information is known even when the power supply is turned off, operation can resume without return-to-home after an emergency stop or power outage.

No Return-to-Home Required

Mechanical Type Absolute Encoder Motor

Advanced Technology at Affordable Prices

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Mechanical-Type Encoder (No Battery Required)

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System*

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

Home Setting Method*

The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

HOME Setting Switch

*Requires AZ Series Driver

No Battery Required

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

No battery required

 

Reduced Maintenance

Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached

Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

High Reliability

High Reliability is provided by using the control method unique to Oriental Motor that combines the merits of both open loop control and closed loop control.

Continues Operation Even with Sudden Load Fluctuation and Sudden Acceleration

In normal conditions, it operates synchronously with pulse commands under open loop control, and because of its compact size and high torque generation, it has excellent acceleration performance and response. In an overload condition, it switches immediately to closed loop control to correct the position.

Alarm Signal Output in Case of Abnormality

If a continuous overload is applied, an alarm signal is output. Also, when the positioning is completed, a signal is output. This provides high reliability.

No Tuning Required

Because it is normally operated with open loop control, positioning is still possible without gain tuning even when the load fluctuates due to the use of a belt mechanism, cam or chain drive, etc.

Holding the Stop Position

During positioning, the motor stops with its own holding force without hunting. Because of this, it is ideal for applications where the low rigidity of the mechanism requires absence of vibration upon stopping.


Energy Saving

Heat generation is reduced thanks to the high efficiency motor, resulting in energy savings.

Lower Heat Generation

Heat generation by the motor has been significantly reduced through higher efficiency.

Lower heat generationstepper motor surface temperature

stepper motor power consumption


 

 

Built-in Controller (Network) Type Driver

Built-in Controller (Stored Data Type) Driver

With the built-in controller type, the operating data is set in the driver and is selected and executed from a host system. Host system connection and control are performed with ; I/O, Modbus (RTU) / RS-485 or FA network.

Built-in Controller

Equipped with an Interface that Connects to Various Master Control Systems

FLEX Network Products

FLEX is the generic name for products that are used for Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter.

FLEX products enable easy connection, easy control, and reduce the complexity of system configuration.

FLEX Connection

By using a network converter (sold separately), CC-link, MECHATROLINK or EtherCAT communication are possible. Operating data, parameter settings and operation commands can be input via various communication types. Its ability to accommodate the network being used results in shortened design time.

Program Simplification with Easy Sequence Function

Sequence control program simplification is possible with the built-in controller type by incorporating output signals for controlling other devices and external input signals, such as sensors.

The built-in controller type driver can set and execute independently, up-to 256 items of operating data, such as motor speed and index length. With the sequential control, it is possible to form a simple system without a master controller. This is ideal for index and return operations or aligned transportation, such as lifespan or durability tests.

  • Number of positioning operation data settings (up to 256 data settings)
  • Number of general-purpose input/output points (9 input points, 6 output points)
  • Number of input/output points for communication (16 input points, 16 output points)
Easy Sequence Function

 



Network Gateways

Network Gateways

The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.

  • Compatible Networks:
    CC-Link, MECHATROLINK-II, MECHATROLINK-III, EtherCat

*For use with Stored Data (Network) type

EtherCat CC-Link MECHATROLINK


 

SCX11 Universal Controller

universal controller

The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.

*For use with Pulse Input Type driver.

 

RS-485 Communication Cable

RS-485 Communication Cable

These cables are used to link drivers when a built-in controller type is being operated in a multi-drop manner.

*For use with Stored Data (Network) type

Item

Length

Applicable Product(s)

CC001-RS4

0.33 ft. (100 mm)

DC Input

CC002-RS4

0.82 ft. (250 mm)

DC Input
AC Input

Cables (*Required)

Cables

These cables are used to connect or extend the distance between the motor and driver.

Required (sold separately).

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

Control Options - Data Setting Software

Data Setting Software

MEXE02 Data Setting Software.

*A standard USB to mini B cable is used to connect all drive options to the computer (sold by a third party).

 

Mounting Plates (Flange or Foot Type)

Mounting Plate

Flange or Foot Type installation plates.

This is convenient for installing the actuator to the surface of the equipment.

 

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Order Literature

AZ Series Brochure

 

Videos

Electric Motor and Actuator Application

Actuator Application X-Y

Rotary and Linear Actuator Application

Compact Linear Actuators
Rotary Actuators
Enclosure Fans

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Order the AZ Series Brochure

AZ Series Brochure