DRS2 Series Compact Linear Actuators

DRS Series Compact Linear Actuators with Absolute Encoder

The DRS2 Series uses the AZ Series motor and driver. The actuator is equipped with the Mechanical Absolute Encoder. The Absolute Encoder is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment. Actuator is available with or without a Guide. Electromechanical Brake, and Rolled or Ground ball screws.

Built-in Controller (Stored Data) allows for easy networking and simplified multi-axis control.

Absolute Mechanical Encoder

Absolute Mechanical Encoder