Motor Sizing & Selection
Choosing a motion control solution is only half the battle.
Proper sizing is the key to optimal performance. Learn the
important parameters for application design, along with formulas
for proper sizing. Both positioning specific and velocity
specific sizing information will be presented.
Velocity Control Technology
This seminar will focus on understanding operational theories
for both AC and DC motors, principles of AC motor construction,
and design differences between brushed and brushless DC motors.
This seminar will also discuss various speed control methodologies
for AC and DC motors, such as SCR, Triac, and PWM. learn which
motion systems will provide optimal performance for your application
design.
Position Control Technology
Position control is a must when precisely positioning a load.
Designed to assist both basic and advanced motion control
need, this seminar focuses on technologies that provide you
themost precise and cost-efficient solutions for your application
design. 2- and 5-phase stepping motor design and function
and AlphaStep closed-loop packages will also be discussed.
Thermal
Management Technology
The ORIX Thermal Management System seminar will present the
technologies available for use in applications were cooling
or ventilation are required. The seminar will discuss considerations
such as airflow, static pressure, impedance, noise, and methods
of selecting the correct thermal management product.
|
 |

An
Oriental Motor representative will contact you with the
details on the next Motion Fair and Technical Seminars in
your area.
|