New Motion From ORIENTAL MOTOR U.S.A. CORP.
|
Bringing You the Latest in Motion Control
|
| |
April 2012 - The Latest News from Oriental Motor |
OUR NEW STANDARD IN GEARED AC MOTORS
V SERIES
We have just raised the bar in Geared AC Motor performance and value. Priced the same as a conventional geared AC Motors, V Series offers higher torques, longer life, and quieter operation. Available in 6 wattages, starting at 6 W up to 90 W all V Series geared AC motors are available with our quick and stable lead time, 5 business days or less.
Click here to learn more
|
|
| |
2012/2013 General Catalog
Now available for immediate delivery, your copy of the 2012-2013 General Catalog from Oriental Motor.
- Over 1,500 pages of Motion Control products and technical information
Click here to order your copy today!
|
|
 |
Brushless Motors
| NEW! BLF Series: 200 W & 400 W - Hollow Shaft Flat Gearhead |
The BLF Series, 200 watt or 400 watt packages are now available with our space saving, high permissible torque, long life Hollow Shaft Flat Gear head which produces up to 970 lb-in of torque. With Brushless motors flat torque curve and wide speed range, maximizes torque while saving space and lowering parts cost is easy, when combined with the Hollow Shaft Flat Gear head. Learn about the Brushless Motor Advantage.
- 80 ~ 4,000 r/min
- Easy Operation with Digital Operator
- Energy Saving
- No Maintenance
Click here to learn more about the BLF Series. |

|
AC Motors
| NEW! BH Series, 200 W (1/4 HP), Three-phase - 200 ~230 VAC Cable Type |
The BH Series provides high-output power if 200 W (1/4 HP) in a compact 104 mm (4.09 in) square mounting configuration. They confirm to major safety standards and support global power supply voltages. Now available in a 200/220/230 VAC, three-phase, cable type configuration. Also available with our quick and stable lead times.
- Smallest Frame Size 200 W Motor
- Hypoid Geared Right-Angle Gearheads
- Tapped Hole at the Shaft End
- Pre-assembled Motor and Gearhead
Click here to learn more about the BH Series. |

|
Cooling Fans
| NEW! MRE Series: Long Life AC Axial Flow Fans |
The MRE Series is now available as a long life version of the MRS Series axial flow cooling fans. The MRE Series long life fan, up to 100,000 hrs (11+ yrs), also features a low speed alarm, activated when the fan drops below 70% rated speed. This allows for early detection of abnormalities, further protecting your equipment. The MRE Series comes with everything needed, with one part number, for simple and easy installation.
- Long Life (100,000 hours)
- Low Speed Alarm Function
- All Necessary Items Included
Click here to learn more about the MRE Series. |

|
| Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help! |
Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.
Below is this month's "Question of the Month"
|
Q: I have a medical device that I will be introducing to the general market with your gear motors installed. Long product life is important to me and my customers. Can you explain which factors affect life, and what things should I do to maximize life from your products?
A: Most of our RoHS-compliant products are also rated for twice the expected life as conventional motors. For example, our V-series AC gearmotors are rated for 10,000 hours of operation as well as quiet operation and high torque output. Besides selecting the right product, there are numerous factors that affect longevity of our products.
<Factors>
Factors of motor and gearhead life can be classified into 3 categories. The 1st category is the environmental factor. Environmental factors may include water, dust, and/or the ambient temperature. Using products with proper protection ratings for the application environment is critical. Oriental Motor offers different IP ratings for our motors and gearheads for various environments such as IP67, IP54, or IP20. The 2nd category is the operational factor. Operational factors may include the amount of load, the type of load (such as uniform load, light impact load, or medium impact load), the operating speed, the duty cycle, as well as installation mis-alignments that may create excess overhung load and thrust load. It is important to use a product for its designed purpose and stay within the specifications provided. The 3rd category is the maintenance factor depending on the maintenance needs of the specific type of motor and gearhead. Oriental Motor’s motors and gearheads are maintenance-free.
Click here to read the full response.
|
|
|
|
ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.
|
|
|
|
|