| New Motion from Oriental Motor is designed to bring you the latest news and product announcements regarding our wide range of motion control products. Featured in New Motion this month: |
VIDEO ON DEMAND

Click here for free on-demand product and technology training seminars.
|
|
|
For more information, contact us at 1-800-GO-VEXTA or email us at techsupport@orientalmotor.com
| August 2011 Featured Products |
Stepping Motors
| PK 20 mm Stepping Motors |
|
|
Oriental Motor introduces a new stepping motor with a 20 mm (0.79 in.) frame
size. Available in two stack lengths and a maximum holding torque of 5.1 oz-in., this new motor offers a small and lightweight
body combined with high torque technology. The PK Series is perfectly suited for applications with little space. Click here to learn more. |
Brushless Motors
| BLF Series |
|
|
The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of the feature-rich BLF Series with ease.
Click here to learn more. |
AC Motors & Gearmotors
| Reversible AC Motors |
|
|
Reversible motors are ideal for bi-directional operation. With ease of operation, all you need is to connect a capacitor and plug the motor into an AC power supply, and the motor can be easily operated. Models range with an output power range of 1 W (1/750 HP) to 90 W (1/8 HP), so you can find one that meets your specific application. These motors are also compatible with many types of gearheads or linear heads. Click here to learn more. |
Linear & Rotary Actuators
| DRL Motorized Actuators |
|
|
The DRL Series is a compact linear actuator which uses a 0.72° stepping motor and a rolled ball screw. The DRL series is capable of high positioning and high accuracy applications and uses significantly fewer parts, allowing for quick assembly time. For more demanding applications, a 0.36° stepping motor is available along with a ground ball screw. Each DRL Series is also available with or without a guide. Click here to learn more. |
Cooling Fans
| FM Series Cooling Modules |
|
|
The FM Series offers modular products combining a fan with all necessary components for simple, quick installation. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.
Click here to learn more.
|
|
| Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help! |
Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.
Below is this month's "Question of the Month". |
Q: I am looking for an efficient speed control motor system that can maintain extremely accurate speeds even with varying loads. In my application, I am using the motor to run a conveyor belt in an assembly line. The parts being moved on the conveyor vary in weight and size. A wide speed range is a must. I would like to have a speed display to show a linear speed instead of a rotary speed. If possible, I would also like to know before my conveyor belt is overloaded. Can Oriental Motor provide a solution for me?
A: Please consider our Brushless Motors and the BLF series.
The BLF Series features a permanent magnet brushless DC motor that offers superior performance without the hassle and maintenance needs of brushes. Even with varying loads, it can deliver extremely accurate speeds (+/-0.2% max) by utilizing a closed loop feedback system to constantly monitor and regulate the motor speed. Like other brushless DC motors, it produces a flat, consistent torque speed curve. The BLF series also offers a wide speed range of 80-4000 RPM to accommodate various applications.
Click here to see the full response. |
|