Oriental Motor New Motion Newsletter

BMU Series Brushless DC Motor Now Available with Optional High-Strength, High Gear Ratio Gearheads

BMU Series with New Optional High-Strength, High Gear Ratio Gearheads
High-Strength, High Gear Ratio Gearhead Lineup

Degree of Protection IP66

IP66 Protection
Structure of Connector

Easy Speed Control

Using the dial and digital speed indicator, controlling the BMU Series brushless DC motor speed is simple and user-friendly.

  • Easy Dial Speed ControlSpeed control range: 80 ~ 3600 r/min
  • Digital display, panel mount driver
  • Single-Phase 100-120, 200-240 VAC or Three-Phase 200-240 VAC
Click to Learn More

Videos

Easy to use brushless DC motors and AC input drivers speed control system.
BMU Series Brushless DC Motors

Speed Control Motor Lineup

Speed Control Motor Lineup

Whitepaper on Brushless DC Motors vs. Servo Motors vs. Inverters

Download WhitepaperWhen it comes to speed control, you may think the choice is between an inverter driven three-phase motor or servo motor, but did you know that brushless DC motors specialize in speed control?

Click to Read Whitepaper

Get in Touch with Oriental Motor

Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931 (USA)
01-800-681-5309 (Mexico)
techsupport@orientalmotor.com
Live ChatTech Support Chat
Monday to Friday
5:30 AM to 5:00 PM PST

Tech Support ForumTech Support Forums
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2017 Oriental Motor USA Corp, All rights reserved.


Want to change how you receive these emails?
You can update your preferences or unsubscribe from this list