Oriental Motor New Motion Newsletter

Hollow Rotary Actuators DGII Series

Using the highly efficient and energy saving AR Series* as the motor, high accuracy positioning is possible. Equipment tables and arms can be installed directly onto the output table. In addition, the large diameter hollow output table makes simple wiring and piping possible.
Features
  • Large diameter hollow output table
  • Frame size: 2.36 to 7.78 in.
  • High torque and high rigidity
  • Max. permissible torque: 440 lb-in.
  • Direct coupling
  • Repetitive positioning accuracy: ± 15 sec.
Watch DGII Series Demo Video

* DGII Series equipped with Mechanical Absolute Encoder AZ Series will be available soon.
Driver Options

Built-in Controller Type
WEB Starting from
$1,1175.
75

Pulse Input Type
WEB Starting from
$1,075.
25
Multiple Installation Directions

Click to Learn More

Get in Touch with Oriental Motor

Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931 (USA)
01-800-681-5309 (Mexico)
techsupport@orientalmotor.com
Live ChatTech Support Chat
Monday to Friday
5:30 AM to 5:00 PM PST

Tech Support ForumTech Support Forums
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2017 Oriental Motor USA Corp, All rights reserved.


Want to change how you receive these emails?
You can update your preferences or unsubscribe from this list