New Motion From ORIENTAL MOTOR U.S.A. CORP.
|
|
| |
July 2012 - The Latest News from Oriental Motor |
NEW! MSC-1 AC Speed Controller
The MSC-1 AC Speed Controller is easy to use, connects directly to your PLC or PC and offers enhanced speed control features with feedback from the motor, while providing an alarm output to detect abnormalities. It's small size and DIN rail mounting allows for easy installation and space savings and being CPU controlled, improved speed regulation and low electrical noise is achieved. We have combined this with our V Series AC Geared Motors offering High Torque, High Strength, and Low Noise at the same price as our conventional AC motors. Together they provide exceptional value and performance in one simple solution. Available to ship in 5 Business Days.
- Single-Phase 100 ~ 230 VAC
- 6 W (1/125 HP) up to 90 W (1/8 HP)
- AC Speed Control Motors with Feedback
- $88.00 List Price for MSC-1 Speed Controller
Click here to learn more
|
|
| |
2012/2013 General Catalog
Now available for immediate delivery, your copy of the 2012-2013 General Catalog from Oriental Motor.
- Over 1,500 pages of Motion Control products and technical information
Click here to order your copy today!
|
Stepping Motors
| SCX10, Pulse and Direction Controller |
Equipped with program editing and execution functions, the highly-functional and sophisticated SCX10 controller is easy to operate using our "Immediate Motion Creator" software. Easily start an operation with the click of a button or start key by setting the travel amount and speed. The SCX10 has a mini USB port on the front panel which can directly connect to a PC through a commercially available mini USB cable. Use the SCX10 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX10 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.
- Built-in, Simple to use Command Set
- GUI Software
- USB / RS-232C / CANopen
- Encoder Input
Click here to learn more |

|
Brushless Motors
| BLV Series Brushless Motors |
The BLV Series Brushless Motors provide a wide speed control range of 100 to 4,000 r/min with 2 Speed Settings and RS-485 Communications. Utilize the optional control module, OPX-2A and up to 8 speed settings become available along with Torque Limiting and Digital Display functions. The BLV Series also offers an Electromagnetic Brake for vertical or load holding application. Accepts power input of 24 VDC (200 W) or 48 VDC (400W) and all models are designed for battery input.
- 200 W or 400 W (1/4 HP or 1/2 HP)
- Round, Parallel or Hollow Shaft Falt Geared Type
- Up to 970 lb-in of torque
- Accepts Battery Input
Click here to learn more. |

|
OnDemand Training
| New On-Demand Servo Motor Trainings Now Available Through MyPage |
Servo Motors (5 part series)
In this On-Demand Servo Motor training, you will become familiar with the basic terminology, theory and products offered by Oriental Motor.
Click here to learn more |

|
| Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help! |
Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.
Below is this month's "Question of the Month"
|
V Series: High Torque in a Small Size
Q: I'm searching for small 3-phase AC gearmotors to work with my existing variable frequency drives. My requirements are at least 300 lb-in of torque and a speed range of 5~18 RPM. However, I'm finding it very difficult to locate a motor that satisfies these requirement as well as fits a 4" frame size. My application for the motor is to drive an auger to feed some material into a process. I am just now finding out that you manufacture a number of highly efficient brushless motor systems which would have been ideal for us, but we have already standardized on a specific VFD and a specific PLC in our design. Judging by the vast selection of products that you offer, I'm hoping that you can provide my solution.
A: I agree with you that our brushless motor speed control systems would have been ideal for you for its flat torque characteristics, cooler operation, energy savings, compact size, and wide speed range, but if you cannot make the switch, we do manufacture an AC motor that would work for your torque, speed, and frame size requirements. The following motor will offer 350 lb-in of torque and a speed range of 3~18 RPM (assuming your VFD has a similar speed control range as our VFDs), and its frame size is merely 90mm / 3.54". This motor is from our V series of AC gearmotors which are known to offer the highest torque for its class.
Click here to read the full response.
|
|
|
|
ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.
|
|
|
|
|