Oriental Motor New Motions News

News from Oriental Motor | July 2013 | Click here if you cannot view this e-mail.
Stepper
Motors
Servo
Motors
AC
Motors
Brushless
Motors
Linear & Rotary Actuators Cooling
Fans
 
  July 2013 – NEW! High-Torque Bipolar Stepper Motors from Oriental Motor

NEW! - 1.8° & 0.9° PKP Series High-Torque Bipolar Stepper Motor

PKP Series High-Torque bipolar Stepping MotorWith over 400 new bipolar stepper motors now available, Oriental Motor has made it even easier to find the correct size, torque and electrical specifications to meet your design requirements and now with lower pricing.

  • 1.8° or 0.9° step angles
  • Bipolar (4 lead wires) over 400 new types
  • 1.2~1.7 times more torque than our previous conventional types
  • Geared bipolar types (pre-assembled)

The PKP series is a 1.8° or 0.9° high-torque type stepper motor providing significantly more torque than our PK Series stepper motors. The new PKP series provide higher torque allowing for smoother performance, less heat and space saving (by downsizing frame sizes). 5 frame sizes are available from 20 mm (0.79 in.) up to 56.4/60mm (2.22/2.36 in) are offered. Learn More.

PK245D

All PKP series high-torque motors feature our motor connector and locking mechanism* and include the connection cables, motor & encoder (if applicable) at no additional cost.

* Except 20 mm (0.79 in.) lead wires type & 28 mm (1.10 in.).

On Demand Stepper Motor Training Available

V Cube

This seminar will cover the fundamentals of stepper motor systems.  It also covers Oriental Motor’s unique solutions, stepper motor technologies, and driver technologies.

For additional training, please contact us at:
customertraining@orientalmotor.com

Visit Us at These Upcoming Trade Shows

  • September 23-25, 2013
    Pack Expo 2013
    Las Vegas Convention Center
    Las Vegas, NV
    Booth #S-7054

  • October 15-16, 2013
    ATX Texas 2013
    Reliant Center
    Houston, TX
    Booth #517

Oriental Motor Events Calendar

2012-2013 General CatalogGeneral Catalog + New Products

Get the latest new product literature along with our current general catalog and Price Book.

  • Over 1,500 pages of Motion Control products and technical information & product updates

Click here to order your free copy today!

Servo Motors

NX Series: New Lower Pricing for All Round Shaft Packages

Our popular NX Series Servo, round shaft packages (motor, driver and cables) are now available with our value pricing. All parts ship together with one part number in 5 business days. Free ground shipping on all web orders.

  • 50 Watt now starts at $1097
  • Motor, drivers and cables included
  • Available in 5 business days
  • Planetary gears also available, standard

Learn more.

NX Series

Network FLEX

Oriental Motor Network Products

Oriental Motor offers many of our most popular motor and actuator packages with a network solution we call FLEX for "Flexibility of Motor Choices & Control Types." FLEX products have the controller built into the driver, allowing for simple control, saving time and space while reducing costs. Choose from position control, speed control or a complete rotary actuator package. All FLEX products set up quickly with no tuning or adjustment required. Learn more.

  • I/O
  • Modbus RTU / RS-485
  • Gateways: EtherCAT, CC-Link or Mechatrolink II, and III
RK II Series RK II Series

AR SeriesStarting from
$727

RK II Series
Starting from
$465
RK II Series
Starting from
$488
RK II Series
Starting from
$1,265
RK II Series
Starting from
$502

Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help!

Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.

Below is this month's "Question of the Month"

Fully Utilizing the PKP High Torque Series

Q: I'm considering switching my current PK series standard step motors to your new PKP series high torque series step motors. What are the differences that I should be aware of, and what else can I expect to gain besides being able to drive bigger loads and accelerate quicker?

A: Due to improvements in its design, our new PKP series stepper motors output higher torque than its predecessor, the PK series. There are many ways that the user can utilize the extra torque to maximize the performance of the motor. The obvious improvements would be bigger loads and quicker acceleration, but there are numerous other benefits which we will go over in this article.

Click here to read the full response.



ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.