New Motion News by Oriental Motor, June 2016 Issue
Oriental Motor New Motion Newsletter
In recent years, the demand for efficient motors in various markets and applications has been growing. As of June 1, 2016, newly manufactured 1 to 500 HP industrial electric motors are required to meet "NEMA Premium" efficiency standards. Oriental Motor has met this demand with more efficient motors that consume less energy and reduce energy cost in the long run. Here are some of the high efficiency products we have to offer: 

AC Induction Gear Motors

KIIS Series AC Induction Geared Motors
1 HP ~ 3 HP Brother Motors
Right-Angle Type
Benefits of using the Right-Angle Geared Motor
Benefits of Using the Right-Angle Geared Type

Brushless DC Motors, Speed Control System

Easy DC Speed Control with BMU Series
Features of BMU Series Brushless DC Motor and Driver Package
Easy to use Brushless DC Motors with AC Input Drivers.

Low Power Consumption AC Input Axial Fans

Lower Power Consumption AC Input Axial Fans

Check out our latest technical tools and literature.

Literature

Our latest technical whitepapers and literature are available for free.

To request your FREE copy of the NEW 2015-2016 Oriental Motor USA General Catalog, please contact our Customer Service Center, Technical Support Group or visit our 
web site today. 
2015-2016 General CatalogDevelopment of KII Series Hypoid Geared MotorFeatures of the BMU Series Brushless DC Motor and Driver Package
General Catalog Brushless DC Motors vs. Servo Motors vs. Inverters AC Motor Speed Control

FREE Online Motor Sizing Tool

Free Motor Sizing ToolDesigned to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.
Click to Learn More
Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931 (USA)

01-800-681-5309 (Mexico)
techsupport@orientalmotor.com
Live Chat


 

Online Tech Support Chat
Monday to Friday
8:30 AM EST to 5:00 PM PST

Tech Support Forum
Tech Support Forums
 
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2016 Oriental Motor USA Corp, All rights reserved.


unsubscribe from this list    update subscription preferences