Oriental Motor New Motions News

News from Oriental Motor | November 2013 | Click here if you cannot view this e-mail.
Stepper
Motors
Servo
Motors
AC
Motors
Brushless
Motors
Linear
Actuators
Rotary
Actuators
Network Products Cooling
Fans
 
  November 2013 – NEW! Introducing the New RKII Series Stepper Motor and Driver Packages.

NEW! - 0.72° Stepper Motor and Driver Packages with Built-in Controller (Stored Data) Type and Pulse Input Type - RKII Series0.72° Stepper Motor and Driver Packages with Built-in Controller (Stored Data) Type and Pulse Input Type - RKII Series

The new RKII Series offers greater performance and features with a great low price.

The New RKII Series is an ideal and affordable solution for demanding requirements and is available with a built-in controller (stored data) type driver or pulse input type driver, for the same price. The RKII Series utilizes our new motor technology, reducing heat output with the motor, allowing it to run up to 104°F (40° C) cooler than the conventional stepper motors. This offers significant benefits, including 100% torque utilization with no compromise. Designed with the step angle selector, switching from 1.8° or 0.9° packages is as simple as setting the dial. For greater torque requirements, 3 new and improved geared motors are available from our TS (spur gear), our PS (planetary gear) to our HG (harmonic gear). All feature improved performance and lower pricing.

Starting from $391.85

Learn more about the RKII Series with Built-in Controller (Stored Data)
Learn more about the RKII Series Pulse Input Type

 

NEW! - Built-in Controller (Stored Data) - BLE Series

Oriental Motor USA is proud to announce the addition of our new Built-in Controller (Stored Data) Type BLE Series brushless motors and driver package as part of our FLEX network products offering. The BLE Series is capable of operating from low speed to the maximum speed of 4000 r/min, even as the load condition fluctuates. When used with a hollow shaft flat gearhead, up to 600 lb-in of high permissible torque can be attained.

Functions and specifications can be further expanded when used in combination with the OPX-2A controller module or MEXE02 software (available for free download), allowing for improved speed regulation, torque limitation, programming and various display functions

NEW Buit-in Controller (Stored Data) - BLE Series

Starting from $357.85

Learn more about the BLE Series with Built-in Controller (Stored Data)
Learn more about BLE Series Standard Type

 

PRODUCT AND TECHNOLOGY TRAINING

Motor Selection Seminar

V Cube

December 17, 2013
10:30 AM CST and 3:00 PM CST

In this seminar you will learn the basic steps needed to determine the proper size motor to use for various applications.

For additional training, please contact us at:
customertraining@orientalmotor.com

INDUSTRY TRADE SHOWS

Visit Us at These Upcoming Trade Shows

  • December 4-5, 2013
    BIOMEDevice 2013
    San Jose Convention Center
    San Jose, CA
    Booth #744

  • February 11-13, 2014
    ATX West 2013
    Anaheim Convention Center
    Anaheim, CA
    Booth #4547

Oriental Motor Events Calendar

ORDER LITERATURE

KII Series AC Motor CatalogNEW! - RKII Series Stepper Motors and Drivers Product Brochure

The new RKII Series offers greater performance and features with a great low price.

Click here to download your free copy today!

New Products
View our New Products page to see all of Oriental Motor's newest products.

FREE Online Motor Sizing Tool

Designed to make sizing a motor for your application faster and easier, these sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application. Try out the sizing tool or let our technical support staff help you.

Learn more about Oriental Motor's FREE online Motor Sizing Tool

NEW Buit-in Controller (Stored Data) - BLE Series

Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help!

Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.

Below is this month's "Question of the Month"

Comparison of Drive Methods for a 2-Phase Motor

Q: I am looking for a driver and stepper motor combination for my application, but there are different wiring configuration schemes available. For example, there are bipolar series, bipolar parallel, and unipolar connections. I am not sure exactly what the differences are between these configurations. Could you please explain the advantage and disadvantages of each type?

A: For a 2 phase stepping motor, there are numerous wiring configurations as well as driver types available. The number of possible wiring configurations depends on the number of wires on the motor. The ideal driver type and wiring configuration would depend on the performance requirements for the motor. A unipolar driver only allows a unipolar connection with a 6-wire motor. A bipolar driver can be used with either 4, 6, and 8 wire motors, and accepts multiple wiring configurations such as bipolar series and bipolar parallel. In this article, we will go over each wiring configuration in detail and explain how they would alter the motor's performance.

Click here to read the full response.



ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.