 |
|
New Motion From ORIENTAL MOTOR U.S.A CORP
|
Bringing You the Latest in Motion Control
|
| |
October 2011 - This Month From Oriental Motor |
| October 2011 Featured Products |
Stepping Motors
| AR Series |
|
Advancing the future of motors. In addition to implementing the closed loop control based on Oriental Motor’s original technology, the AR Series also achieves a significant improvement in efficiency. Key benefits are lower heat generation, constant operation, up to 40% less power consumption, low vibration and improved angle accuracy.
Click here for AC Input.
Click here for DC Input. |
Brushless Motors
| BLU Series |
|
|
The BLU Series consists of models with an output rating of 20, 40 or 90 W (1/38, 1/19 or 1/8 HP), all combining an energy-saving, slim, compact brushless motor with a panel-installation type driver. Choose a parallel shaft gearhead or a hollow shaft flat gearhead that saves installation space in your equipment. Click here to learn more. |
AC Motors & Gearmotors
| V Series with FE Speed Controller |
|
|
The FE100/FE200 speed controllers enable speed control to be set easily with a built-in digital display. The speed controller parameters have been set exclusively for Oriental Motor's three-phase motors, enabling the motor performance to be maximized by simply setting the output power. Click here to learn more. |
Linear & Rotary Actuators
| DG Series |
|
|
The DG Series is a rotary actuator featuring a hollow output table that allows large-inertia discs and arms to be installed directly. The DG Series makes machine design, wiring and maintenance simple. Click here to learn more. |
Cooling Fans
| Cross Flow Fans |
|
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains and other applications.
Click here to learn more.
|
|
| Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help! |
Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.
Below is this month's "Question of the Month". |
Q: I am looking for a simple speed control solution for a conveyor application. I am used to working with VFD’s and AC motors but I do not want a lot of parameters to set up. It needs to be simple enough so that any general plant employee can set it up and operate. This conveyor will be running 24/7 so if possible; I would like an energy efficient motor. What does Oriental Motor have to offer?
A: Oriental Motor offers a wide variety of speed control systems. For a simple, plug & play type system, we can look at our BLU series packaged motor and driver systems. Its constant torque and accurate speed regulation characteristics make it ideal for conveyor applications.
The BLU series is extremely simple to setup and operate. Just connect the included motor cable and main power to the driver, adjust the onboard potentiometer to a desired speed, and the motor will rotate once a direction is selected. There are no other initial setup parameters necessary. We also offer various extension cables as accessories for your convenience. Long life gearheads, including our popular space saving, high torque flat hollow-shaft gearheads, are also available.
Click here to see the full response. |
|
|
|
ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90503
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.
|
|
|
|
|