Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Cooling Fans

Axial Fans

Axial fans use a propeller to generate airflow in the direction of the axis of rotation.

Features
  • AC or DC Input
  • Alarm Options
  • Long-Life Models (100,000 hours)
  • Thermostats & Other Accessories Available
  • Max. Air Flow up to 883 CFM (25 m3/min)
Starting from
$19.55
Available to Ship:
3 Business Days

 

Centrifugal Fans / Blowers

Provide directional air flow by maximizing static pressure, making them optimal for spot cooling and for air flow through a duct.

Features
  • AC or DC Input
  • Alarm Options
  • Thermostats & Other Accessories Available
  • Max Air Flow up to 318 CFM (9 m3/min)
Starting from
$38.25
Available to Ship:
3 Business Days

 

Cross Flow Fans

Provide a wide and uniform air flow.

Features
  • AC or DC Input
  • Alarm Options
  • Thermostats & Other Accessories Available
  • Max. Air Flow up to 240 CFM (6.8 m3/min)
Starting from
$93.50
Available to Ship:
5 Business Days

 

Enclosure Fans

Using Axial flow fans, modular products combine a fan with external hardware and covers to reduce problems caused by dust or water.

Features
  • AC or DC Input
  • Complete Assembly
  • IP2X, IP4X, IP43 or IP55 Models
  • Suction or Exhaust Type
Starting from
$42.50
Available to Ship:
3 Business Days

 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

Applications and Classifications

The features of cooling fans differ according to their air-blowing system.

Ventilation, Cooling, Drying and Suction

Device Ventilation and Cooling

The large air flow of axial fans is suitable for ventilation and cooling inside electronic devices.

Cooling Densely Mounted Devices

Enables energy-saving and less wiring compared to use multiple fans.

Ventilation Cooling Devices

 

 

 

 

Select

 

 

 

Axial Fans

Axial Fans

Air-Blow Cooling or Drying

Centrifugal fans / blowers offering high static pressures are suitable for the air-blow cooling of work pieces following heat treatment.

Cooling with High Static Pressure

The high static pressure of centrifugal fans / blowers makes them suitable for cooling used together with thick filters that are subject to significant pressure losses.

Cooling or Drying High Static Pressure

 

 

 

 

 

Select

Uniform Cooling or Drying

Cross flow fans are suitable for the air-blow cooling of wide areas.

Cooling of Long and Thin Space

Suitable for air-blow cooling of long and thin spaces, such as where electronic devices are installed.

Cooling or Drying Cooling Thin Spaces

 

 

 

 

 

Select

 

 

 

 

Axial Flow Fans

Cross Flow Fans

Easy Installation and Measures for Preventing Finger, Objects, Water Droplets and Dust from Entering

Easy Installation and Easy Maintenance

The enclosure fan can be easily installed from the outside. The filter can be replaced from outside the equipment and maintenance is also easy.

Ventilation and Cooling Inside Control Box

Suitable for ventilation and cooling inside a control box installed, provides protection from foreign objects, dust and water. Improves the reliability of the entire control box.

Easy Installation Cooling

 

 

 

 

 

Select

 

 

 

 

 

Enclosure Fans

Enclosure Fans

Automatically Turning the Cooling Fan ON/OFF

Automatically Turning it ON/OFF with a Set Temperature

The cooling Fan is automatically turned ON or OFF when the temperature inside the equipment reaches the temperature switch setting.

Thermostat

*Example of combination with cooling fan.

 

 

 

 

 

Select

 

 

 

 

 

 

Thermostats

Thermostats
(Available as an Accessory for AC Input Cooling Fans)

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube