Axial Fans

AC Input

DC Input

Low Power Consumption AC Axial Fans - EMU Series

The EMU Series AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.

Features
  • Max Air Flow = 106 CFM (3 m3/min)
  • Fan Kits available
Starting from
$44.20
Available to Ship:
5 Business Days

 

Standard DC Axial Fans - MDS/MD Series

Eight frame sizes from 1.65 in. (42 mm) up to 6.77 in. (172 mm). Models are also available with a stall alarm or pulse sensor output or as a standard fan type.

Features
  • Max Air Flow = 349 CFM (9.9 m3/min)
  • Low Speed, Middle Speed and Standard Speed types available
  • Alarm and Pulse Sensor Types available
  • Fan Kits available
Starting from
$19.55
Available to Ship:
5 Business Days

 

Large Airflow AC Axial Fans - MRS Series

Large airflow, high static pressure and high-efficient AC input axial fans with frame sizes ranging from 5.51 in. (140 mm) to 9.84 in. (250 mm). Models are also available with built-in alarm circuits.

Features
  • Max Air Flow = 883 CFM (25 m3/min)
  • Variable Flow and Alarm Types available
  • Fan Kits available
Starting from
$75.65
Available to Ship:
3 Business Days

 

Long Life DC Axial Fans - MDE Series

Long-life axial fans with a stall alarm, standard. Available in 2.36 in. (60 mm) up to 6.77 in. (172 mm) frame sizes.

Features
  • Max Air Flow = 226 CFM (6.4 m3/min)
  • Long Life - 100,000 hours
  • Stall Alarm included
  • Fan Kits available
Starting from
$54.40
Available to Ship:
5 Business Days

 

Long Life AC Axial Fans - MRE Series

The MRE Series is available as a long life version of the MRS Series product. The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. Available in 6.30 in (160 mm) up to 7.87 in. (200 mm) frame sizes.

Features
  • Max Air Flow = 564 CFM (16 m3/min)
  • Alarm Types available
  • Fan Kits available
Starting from
$135.15
Available to Ship:
5 Business Days

 

Low Speed Alarm DC Axial Fans - MDA Series

The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects. Frame sizes from 2.44 in. (62 mm) up to 6.77 in. (172 mm) available.

Features
  • Max Air Flow = 212 CFM (6 m3/min)
  • Fan Kits available
Starting from
$29.75
Available to Ship:
5 Business Days

 

Standard AC Axial Fans - MU Series

Frame sizes from 3.15 in. (80 mm) to 4.69 in. (119 mm). Depending on frame size, different speed types are available.

Features
  • Max Air Flow = 106 CFM (3 m3/min)
  • Low Speed, Middle Speed and Standard Speed types available
  • Fan Kits available
Starting from
$23.80
Available to Ship:
3 Business Days

 

IP55 Splash Proof DC Axial Fans - MDP Series

These DC Axial fans conform to the IP55 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops. Frame sizes from 3.15 in. (80 mm) up to 4.69 in. (119 mm) available.

Features
  • Max Air Flow = 98.8 CFM (2.8 m3/min)
  • Fan Kits available
Starting from
$73.95
Available to Ship:
5 Business Days

 

Enclosure Fans - AC or DC Input

Using Axial fans, modular products combine a fan with external hardware and covers to reduce problems caused by dust or water.

Features
  • AC or DC Input
  • Complete Assembly
  • IP2X, IP4X, IP43 or IP55 Models
  • Suction or Exhaust Type
Starting from
$42.50
Available to Ship:
3 Business Days

 

Variable Speed DC Axial Fans - MDV Series

The MDV Series DC Axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied). Frame sizes from 2.36 in. (60 mm) up to 4.72 (120 mm) available.

Features
  • Max Air Flow = 224 CFM (6.35 m3/min)
Starting from
$48.45
Available to Ship:
5 Business Days

 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

Axial fans use a propeller to generate air flow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube