The MB Series AC input centrifugal fans & blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Available in 6 frame sizes from 1.97 in. (50 mm) to 6.30 in (160 mm) with a maximum air flow of 318 CFM (9 m3/min) and a maximum static pressure of 2.75 inH2O (686 Pa).
The MB Series S Type AC input centrifugal fans & blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Available in 2 frame sizes 3.94 in. (100 mm) and 4.72 in. (120 mm) with a maximum air flow of 184 CFM (5.2 m3/min) and a maximum static pressure of 1.81 inH2O (450 Pa).
The MBD Series DC input centrifugal blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Low Speed Alarm type fans are available.
Available in 3 frame sizes from 3.15 in. (80 mm) to 6.30 in (160 mm) with a maximum air flow of 106 CFM (3.0 m3/min) and a maximum static pressure of 1.49 inH2O (372 Pa).
Product Series |
|||
Power Supply |
Single-Phase 100/110/115 VAC Single-Phase 200/220/230 VAC Three-Phase 200/220/230 VAC |
Single-Phase 110/115 VAC Single-Phase 220/230 VAC Three-Phase 220/230 VAC |
24 VDC 48 VDC |
Impeller Diameter |
1.97 in. (50 mm) |
3.94 in. (100 mm) |
3.15 in. (80 mm) |
Options |
Fan Kits |
None |
Alarm Type Fan Kits |
Max. Air Flow |
318 CFM |
184 CFM |
106 CFM |
Max. Static Pressure |
2.75 inH2O |
1.81 inH2O |
1.49 inH2O |
Learn More |