Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Cooling Fans
Cross Flow Fans
cross flow fans

Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space. Available in single-phase 100/110/115 VAC, single-phase 200/220/230 VAC and 24 or 48 VDC power supplies. The MF Series meet UL, CSA, EN/IEC standards and CE Markings (Low Voltage Directives).


MF Series (AC Input)

MF Series

AC input cross flow fans. The MF Series is recognized by UL/CSA Standards. CE Marking is used in accordance with the Low Voltage Directive. (Certification status differs according to the product.) The MF Series conforms to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.


MFD Series (DC Input)

MFD Series

DC input cross flow fans. The MFD Series offers alarm type fans; low-speed, contact type or pulse sensor type. The MFD Series conforms to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.

Air Flow-Static Pressure Comparisons

AC Input Cross Flow Fans

Static Pressure


DC Input Cross Flow Fans

Static Pressure


 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.