Motion Control Products

Wide Variety of Motion Control Solutions

Same Day Shipping - Over 1,500 products available to ship same day.

Committed to Professional Support - Online, on the phone and in-person.

Global Sales and Support

2-Year Warranty

Support & Information

Free Shipping Offer*

With over 1,500 of our most popular products available for same day shipping (up to 10 pieces) and over 7,000 more available within 3-4 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE Ground shipping for all online orders.*

*Terms & conditions apply.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on quantities larger than 10 pieces please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST.

RoHS Compliant Products
RoHS

Oriental Motor offers RoHS versions of all of our most popular product lines. To learn more about RoHS and the products we offer contact your local sales office or visit our RoHS section.

All RoHS compliant products available online have the RoHS mark. In addition you may use the RoHS complaint product choice in the Search Products section.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.

ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

VEXTA Step Motors
BLF Series Brushless Speed Control System
BLF Series

The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of the feature-rich BLF Series with ease.

Flat Torque Curve

 

 

Wide Speed Control Range and Flat Torque

The maximum motor speed of the BLF Series is 4000 r/min, which is higher than the 3000 r/min achieved by our previous products. The speed control range has also expanded to cover velocities from 80 to 4000 r/min (speed ratio of 50:1; measured at the motor shaft), thus allowing you to program operations at various speeds from low to high.

Slim, Yet Powerful Design

A slim body and high output are two key features of a brushless motor. The BLF Series does not disappoint the users expecting these attributes. From its space-saving compact body in frame sizes from 2.36 in. (60 mm) up to 4.33 in. (110 mm), the BLF produces a high output from 1/25 HP (30 W) up to 1/2 HP (400 W).

Types

Round Shaft
Round Shaft
Parallel Shaft
Parallel Shaft Geared
FR Gear
Flat Hollow Shaft Geared
  • Basic model of motor
  • 80 ~ 4000 r/min speed range
  • Dedicated high-strength gearhead
  • Rated for up to 10,000 hours
  • Hollow shaft for direct coupling
  • Higher strength and permissible torque than standard parallel shaft gearheads

IP65* Protection

The motor (excluding the mounting surface on the round shaft type and the connector) and digital operator (when an optional remote-control kit is used) provide a high level of protection conforming to IP65. It means you can use the BLF Series in locations where the unit may come into contact with water.

*The BLF Series is not designed for washing directly in water or use in an environment where the unit constantly receives water splashes. The protection class of the driver is IP20.

Easy Wiring

By separating the motor cable and signal cable, the BLF Series is less vulnerable to noise and thus allows for an extension of the motor/driver wiring distance to a maximum 65.6 ft. (20 m). [Select an optional connection cable set from among the eight lengths of 3.3 to 65.6 ft. (1 to 20 m)].

RoHS Compliant

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Digital Operator

The driver of the BLF Series comes standard with a digital operator that can be used as a data setting unit and display. Using the operation key, you can input speed settings digitally in no time. The digital operator also provides full driver functions, such as:

  • Three speed display modes
  • Multi-speed operation using up to eight speeds
  • Four speed setting methods
  • Various protection functions

Detachable Digital Operator

Remote Control Kit

The digital operator, which serves as both a data setting unit and a display, can be detached from the driver and used at a location as far as 16.4 ft. (5 m) away using an optional remote control kit. Use the digital operator as a handy operation unit or a display outside the distribution panel. (The digital operator conforms to IP65 when the remote control kit is used.)

Different Speed Display Modes

The BLF Series supports three speed display modes. Choose the mode that best suits your application.

Motor speed display [r/min]
In this mode the speed of the motor shaft of gear output shaft is displayed.

Conveyor speed display [m/min]
In this mode the transfer speed of the work on a conveyor, etc. is displayed.

Load factor display [%]
In this mode the actual load is displayed as a percentage of the rated load being 100%.*
*A maximum error of approx. 20% may generate when the motor is operated at the rated speed under the rated load.

Multi-Speed Operation

The BLF Series lets you program multi-speed operations. Up to eight speeds can be set and registered, and selected freely using external signals.

Speeds can be set in units of 1 r/min on the digital operator and a different acceleration/deceleration time can be set for each speed, thus allowing creation of diverse profiles for various operation patterns of your equipment.

Speed Teaching Function

The speed teaching function allows you to set speeds by physically operating the motor. It's an easy way to set speeds regardless of the mechanism of your equipment.

Various Protection Functions

The BLF Series detects various motor and driver errors such as overload, overvoltage, low-voltage, missing phase, overspeed, over current, EEPROM error, CPU error, operation error and external error. Upon detection of an error, the driver will immediately stop the motor and output an alarm signal.

Switchable Sink/Source Inputs

Select the ink mode or source mode for the input terminals. You can change the setting at any time.

Speed Setting

Four Speed Setting Methods

The BLF Series lets you control speeds using one of four methods. Select internal potentiometer, digital operator, external potentiometer or external DC voltage according to the condition in which your equipment is used.

Internal Potentiometer
Turn the built-in speed setting knob on the driver to set a desired speed.

Digital Operator
Directly enter a desired value using the operation keys on the digital operator located on the driver's front panel.

External Potentiometer
You can use an optional external potentiometer to set speeds at a location away from the driver.

External DC voltage
Speeds can be set by connecting an external DC power supply and supplying DC voltage to the driver. The BLF Series supports two DC power supplies of 5 VDC and 10 VDC.

Product Lineup

Search Items

Search Items by Specifications.
Round Shaft
Round Shaft
Output
Power
Motor Frame Size
Rated
Torque
Speed
Range
1/25 HP
(30W)
14.2 oz-in
(0.1 Nm)
8 ~ 4000 r/min
1/12 HP
(60W)
28 oz-in
(0.2 Nm)
1/6 HP
(120W)
56 oz-in
(0.4 Nm)
1/4 HP
(200W)
92 oz-in
(0.65 Nm)
1/2 HP
(400W)
184 oz-in
(1.3 Nm)

 

Parallel Shaft
Parallel Shaft
Gearhead
Output
Power
Motor Frame
Size
Rated
Torque
Speed
Range
1/25 HP
(30W)
2.36 in.
(60 mm)
1/12 HP
(60W)
3.15 in.
(80 mm)
1/6 HP
(120W)
3.54 in.
(90 mm)
1/4 HP
(200W)
4.33 in.
(110 mm)
1/2 HP
(400W)
4.33 in.
(110 mm)

 

FR Gear
Flat Hollow Shaft
Gearhead
Output
Power
Motor Frame
Size
Rated
Torque
Speed
Range
1/25 HP
(30W)
2.36 in.
(60 mm)
1/12 HP
(60W)
3.15 in.
(80 mm)
1/6 HP
(120W)
3.54 in.
(90 mm)

View Products = View all available part numbers for BLF Series Brushless Speed Control Systems