Motion Control Products

Search Products by Specification

Motor Sizing Tools

Calculate the necessary torque, speed, stopping accuracy, and system inertia for your application.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Support & Information
Free Shipping Promotion

With over 1,500 of our most popular products available for same day shipping (up to 10 pieces) and over 7,000 more available within 5 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE Ground shipping for all online orders.*

*Terms & conditions apply.

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on larger quantities please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST. Orders received after 12pm PST or on weekends / holidays will be processed the next business day.

NOTE: Holidays in both the U.S. and Japan may affect lead times. All lead times are quoted based specific part number and quantity. Lead time for larger quantities will vary. Please fill out a Request for Quote (RFQ) or contact the Sales Center at (800) 418- 7903 for lead time information on larger quantities. You will recieve a ship date with you order confirmation.

Product Training

As the world leader in motion systems, Oriental Motor has experience and knowledge in a wide range of areas related to motion control and motion systems. Oriental Motor's team of application specialists, engineers and technical support staff have a wealth of knowledge to share. As part of our commitment to provide the latest technology and service, Oriental Motor is now offering in-depth product and technology training for all. You can choose to join an online course, or stop by for an in-person training (available in Chicago and Los Angeles). To learn more about the new training Oriental Motor offers call  1-800-GO-VEXTA  1-800-GO-VEXTA (468-3982). Click here for more information.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.

ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

VEXTA Step Motors
BLU Series Brushless Speed Control System
BLU Series

The BLU Series consists of models with an output rating of 20, 40 or 90 W (1/38, 1/19 or 1/8 HP), all combining an energy-saving, slim, compact brushless motor with a panel-installation type driver. Choose a parallel shaft gearhead or a hollow shaft flat gearhead that saves installation space in your equipment.

Easy Connection, Easy Operation

The motor can be connected simply by plugging the connector into the driver. There is no need for troublesome wiring. The motor speed can be set using the potentiometer on the front panel easily.

External Control Possible

Start/stop, rotation direction switching and instantaneous stop can be controlled using external signals. You can also switch between sink logic and source logic in accordance with the output type of your controller.

IP65 Motor Structure

The motor is protected against water intrusion, should water come in contact with the motor. The motor must not be washed with water and is not suitable for use in an environment where it constantly comes in contact with water.

Power Loss Comparison

Energy Saving

The brushless motor has a permanent magnet assembled into the rotor, so it produces low secondary loss. At an output of 90 W (1/8 HP), for example, the BLU Series is approximately 50% less than the power consumption of an inverter-controlled AC motor. The BLU Series will contribute to the energy-saving operation of your factory automation equipment.

Size Comparison

Slim, Yet Powerful

A permanent magnet is assembled into the rotor, so the brushless motor can produce high power from its slim body. The compact unit allows for downsizing of applications.

Long Life Gearhead

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.

Excellent Speed Stability

The driver adjusts the current flow to the motor by comparing the feedback signal of the motor speed against the set speed, in order to stabilize the motor speed. This mechanism ensures stable driving speeds from low to high, even in situations where the load condition fluctuates. With the BLU Series the speed regulation is ±0.5%.

Wide Speed Control Range

In addition to feedback control, the BLU Series adopts a unique motor structure design to achieve a wide speed variation range. The motor of the BLU Series can be operated at varying speeds of 100 to 2000 r/min (speed ratio 20:1).

Speed - Torque


 


Space SavingHigher Permissible Torque

Flat Hollow Shaft Gearhead

FR Gearhead

Space-Saving and Low-Cost
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Sine no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.

 

High Permissible Torque
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.


RoHS Compliant

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Product Lineup

Search Items

Search Items by Specifications.
Round Shaft
Round Shaft
Output
Power
Motor Frame Size
Rated
Torque
Speed
Range
20 W
(1/38 HP)
14.2 oz-in
(0.1 Nm)
100 ~ 2000 r/min
40 W
(1/19 HP)
28 oz-in
(0.2 Nm)
90 W
(1/8 HP)
63 oz-in
(0.45 Nm)

 

Parallel Shaft
Parallel Shaft
Gearhead
Output
Power
Motor Frame
Size
Rated
Torque
Speed
Range
20 W
(1/38 HP)
2.36 in.
(60 mm)
40 W
(1/19 HP)
3.15 in.
(80 mm)
90 W
(1/8 HP)
3.54 in.
(90 mm)

 

FR Gear
Flat Hollow Shaft
Gearhead
Output
Power
Motor Frame
Size
Rated
Torque
Speed
Range
20 W
(1/38 HP)
2.36 in.
(60 mm)
40 W
(1/19 HP)
3.15 in.
(80 mm)
90 W
(1/8 HP)
3.54 in.
(90 mm)

View Products = View all available part numbers for BLU Series Brushless Speed Control Systems