Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
  Search Catalog     
      GO   
 
 
 

New! Interactive Motor Selection Guide

Oriental Motor offers a wide range of motion control solutions. Our new selection guide will make finding the right one for your application quick and easy. Click here to learn more.

ORIENTAL MOTOR® AC & Brushless Speed Control Motor Systems
Types of Speed Control Motor Systems
         
  FREE SHIPPING FOR ONLINE ORDERS, more...  
   
         
  Brushless Motor Systems  
  BLU Series Brushless (BLDC) Speed Control Motor and Driver Packages
The BLU Series consists of models with an output rating of 1/38, 1/19 or 1/8 HP, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. The BLU series is available with parallel or flat hollow-shaft gearheads.

 
     
  FBL II Brushless DC Motor System BLF Series Brushless (BLDC) Speed Control Motor and Driver Packages
This package combines a slim, powerful brushless motor with a powerful, user-friendly driver. Offering our widest speed control range from 80 to 4000 r/min, the BLF series is available with parallel or flat hollow-shaft gearheads.

 
     
  FBL II Brushless DC Motor System   FBLII Series Brushless (BLDC) Speed Control Motor and Driver Packages
This package combines a slim, powerful brushless motor and a high-performance box-type driver. It offers a wide speed-control range from 300 to 3000 r/min and outputs constant torque over the entire speed range.

 
         
  BX Brushless DC Motor System   BX Series Brushless Speed (BLDC) Control Motor and Driver Packages
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and brushless motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
RoHS compliant models available.
 
         
  AXU Brushless DC Motor System   AXU Series Brushless (BLDC) Speed Control Motor and Controller Packages
The AXU Series combines a compact, brushless motor with a speed control unit. These systems provide space savings, easy wiring and simple operation.
 
         
   

BLH Series Brushless (BLDC) Speed Control Motor and Driver Packages
The BLH Series features a compact, brushless motor a compact, board-level 24 VDC input driver. The series consists of four models offering a motor-output power range of 1/50 to 1/8 HP (15 to 100W). A wide range of options are available to meet you application needs.

 
         
  AXH Brushless DC Motor System   AXH Series Brushless (BLDC) Speed Control Motor and Driver Packages
The AXH Series combines a compact, brushless motor and board-level VDC input driver to provide high and constant torque over a wide speed range. The AXH offers space savings, high power output and easy installation
 
         
AC Motor Systems  
         
  BHF AC Motor System   BHF Series AC Speed Control Motor and Inverter Packages
The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor combined with a dedicated inverter. Each motor comes pre-assembled with a gearhead.
 
         
    FE Series AC Motor and Controller Systems
The FE series speed controller combined with an AC induction motor enables speed of the motor to be set easily with a built-in digital display.
 
         
  US AC Motor System   US Series AC Speed Control Motor and Controller Packages
This series combines a separate control unit and an AC speed-control motor. Connection between the motor and control unit is simplified by a one-touch connector.
RoHS Compliant RoHS compliant models available.
 
         
  ES AC Motor System   ES Series Speed Control Motor and Controller Systems
ES01 and ES02 are ORIENTAL MOTOR's newest speed controllers designed for ease of its functions and operations. A wide range of speed control motors is available for use with these new controllers.
RoHS compliant models available.
 
 
         
         
         
  Applications for Speed Control Systems
Visit our Applications Section for more Speed Control Applications
  Get Flash Player
 
 

Variable Speed Conveyor

 
 
     
 
 

Rotational Operation

 

 
     
 
 

Feeding Materials

 
 
     
 
 

Vertical Operation

 
 
         
 

Multi-Axis Conveyor System

 
 
         
  Visit our Applications Section for more Speed Control Applications  

Features of Speed Control Systems

Speed Control Systems allow you to easily set and adjust the speed of a motor. The control system consists of a speed feedback system, a motor, a driver (or speed control pack) and a speed setting device. The motor for the speed control system is either a Brushless Motor or a standard AC motor.

Brushless DC Motor Systems

  • Energy-Saving
    These units use brushless motors. Since the efficiency is higher than for an inverter-driven three-phase motor, the electricity consumption is greatly reduced. This contributes to energy savings for the factory.
  • Flat Torque Characteristics
    The brushless motor and driver package outputs a constant torque from low speed to high speed. Unlike an AC speed control motor, the torque does not drop in the low-speed region.

 

     
  • Small, High Power and Compact
    The use of a brushless motor enables a smaller and more powerful motor than an AC speed control motor. This product will save space and enables downsizing
 
  • Wide Variable Speed Range
    In addition to feedback control, this system was designed to achieve a speed range of 3~3000* r/min (speed ratio 1:1000) in comparison to a speed range of 200~2400 r/min (speed ration 1:12) by inverter controlled AC motors.

 
*Using the BX Series with optional OPX-1A control module.


     
 

AC Motor Systems

  • Multiple functions, 200 W (1/4 HP) speed control system with conformance to global power supply voltages - BHF Series
  • Compact speed controller - ES01/ES02
  • Easy connection, easy handling - US Series

Electronic-Input Control

For brushless motor and driver packages and the BHF Series of AC Motor Systems, electronic-input control is possible. The motor can be connected directly to a programmable controller. As the motor requires no power relays, there is no need for periodic service or replacement of relays. This makes the machine highly reliable. Moreover, the time required to set up the motor is greatly reduced. Removing the relays eliminates the spark noise during opening and closing of the relay contact points.

         

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.