|
Features
The BHF Series consists of a high-power
200W (1/4 HP) AC speed-control motor combined with
a dedicated inverter. Each motor comes pre-assembled
with a gearhead.
Combination
Type (Pre-assembled Gearmotors)
The combination type (Pre-assembled Gearmotors)
comes with the motor and its dedicated gearhead
already assembled. This simplifies installation
in equipment. Motors and gearheads are also available
separately so they can be on hand to make changes
or repairs. |
Excellent
Speed Stability
The combination of a dedicated inverter with a motor achieves
excellent speed stability with a fluctuation of only ±
3%. The inverter is already optimized for use with he
gearmotor, so detail adjustments are not required to achieve
accurate speed control.
Automatic
Control of an Electromagnetic Brake
The AC speed-control system with an electromagnetic
brake allows automatic on/off control of the electromagnetic
brake (power off activated type) on the inverter side.
No longer will it be necessary to prepare a separate power
supply or program a control sequence.
Smallest
Frame Size Among 200W (1/4 HP) Motors
The BHF Series achieves an output of 200W (1/4 HP), the
highest among ORIENTAL MOTOR's standard AC motors, with
the smallest frame size [4.09 inch (104 mm) square] in
that class. This allows for a reduction in the size of
your equipment.
Wiring
Length of up to 164 feet (50m)
The wiring distance between the motor and inverter can
be extended to a maximum of 164 feet (50 m).
Full-Range
Functionality
The BHF Series offers a variety of functions such as alarm
output, speed monitor output and individual acceleration/deceleration
setting. the driver also has a built-in I/O power supply.
Wide
Product Variations
Pre-assembled gearmotors are available in a right-angle
shaft type equipped with a hypoid gear (hollow shaft,
solid shaft) and a parallel shaft type. A wide range of
gear ratios are available. An electromagnetic brake type
is also available.
Global
Specifications
The BHF Series conforms to international power-supply
voltage specifications, including single-phase 100-115
VAC, single-phase 200-230 VAC and three-phase 200-230
VAC. All units comply with the UL/CSA standards and bear
the CE mark as proof of compliance with the Low Voltage
Directive and EMC Directive.
|