Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
Speed Control Systems
 
 
ES Series
 



Features
The ES01 and ES02 are ORIENTAL MOTOR's newest speed controllers designed with easy function and operation. A wide range of speed control motors are available for use with these new controllers.

 

Multi-Functions
Speed Control Range - 90 ~1400 r/min (50 Hz), 90 ~ 1600 r/min (60 Hz)
Speed Control Function - Acceleration/deceleration function that enables smooth start and stop.

Speed Control Function
The ES01/ES02 enables users to regulate the output speed of motors ranging from 6W to 90W.

IP20-Compliant
The IP-20-compliant construction prevents the operator from touching the terminal block, thereby ensuring a high degree of safety.

Model
Voltage
ES01
Single-Phase 100-115 VAC
ES02
Single-Phase 200-230 VAC

Compatible with Voltages in All Major Countries
The design conforms to typical global safety standards. The CE Marking is used in accordance with the EMC directives and low voltage directives.

Easy Wiring
For easy wiring the new design provides separate connector terminals for power-supply cables and control-signal lines


 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.