Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
Speed Control Systems
Index|Installation Conditions|Mounting Motor/Gearhead |Control Circuit Installation|How to Use Gearheads
 
Before Using a Speed Control System

Installation Conditions
Install the motor, gearhead, control circuit (speed control pack, control unit and brake pack) in a location that meets the following conditions. Using them in a location that does not satisfy these conditions could damage the products.

  • Indoors (this product is designed and manufactured to be installed within another device.)
  • Ambient temperature
    14°F ~ 104°F [-10°C ~ +40°C
    ]
    [for some motors, 14°F ~ 122°F(-10°C ~ +50°C) or 32°F ~ 122°F (0°C ~ +50°C)]

    For control circuits, the ambient temperature range varies with each product. Refer to product specifications.
  • Ambient humidity 85% max. (avoid condensation)
  • Not exposed to explosive, flammable or corrosive gas
  • Not exposed to direct sunlight
  • Not exposed to dust
  • Not exposed to water or oil
  • Place where heat can escape easily
  • Not exposed to continuous vibration or excessive impact
  • Installation Category II, Pollution Degree 2, Class I Equipment
    *Only for the products that are certified by EN/IEC standards and conform to EN/IEC standards. Installation Category III, Pollution Degree 3 for some products
    .
 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.