|
Attaching
Control Circuit to Machinery
When
installing the driver, speed control pack, control unit,
and other control circuits in the device, use the mounting
brackets and screws provided. [DIN rail mounting plates
are also available as an accessory {sold separately}].
Note:
When attaching the driver in an enclosed space such as
a control box or somewhere close to a heat-radiating object,
vent holes should be used to prevent the driver from overheating.
If the ambient temperature listed in the installation
conditions for the control circuit is exceeded, use forced
air cooling with a fan.
BX
Series

FBL II
Series

| AXU
Series
and US Series

When
you want to mount the control unit inside an enclosure,
mount it so that one of the two control unit heat
radiation vents faces downward.
Mount the control
unit 0.98 in. (25mm) or more away from the enclosure
and other equipment inside the enclosure in the horizontal
direction, and 1.97 on. (50mm) or more away in the
vertical direction.
|
 |
BHF
Series


|

AXH
Series
To attach the driver to other devices, obtain M3
mounting screws.

Mount
the driver 0.79 in (20mm) or more away from the
enclosure and other equipment inside the enclosure in
the horizontal direction, and 1.97 in. (50mm) or
more away in the vertical direction.
When
installed in a device, the ambient temperature depends
on the situation. Do not exceed the ambient temperature
listed in the installation conditions. |
|
Method
for Mounting Two or More Drivers
When mounting two or more drivers, separate them
by a space of at least 0.79 in. (20mm) due to
the ambient temperature rises from the control
circuit itself.
Also, leave at least 0.98 in. (25mm) of space
between the driver and other devices or structures.
|
|
|