Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

AlphaStep
UMK Series Stepping Motor and Driver Package (AC Input)
UMK Series

The UMK Series is a stepping motor (resolution: 200 per rotation) with easy-handling AC input driver package. It provides enhanced high-speed characteristics compared with motor packages combined with a DC input driver.

Selectable from Six Types of Motors

The product line now has two frame sizes 1.65 in. (42 mm) and 2.22 in. (56.4mm). Three kinds of output torque are available for each size.


Compact Driver

The UMK Series driver offers high output of 0.95 to 2 A/phase in a compact body of 1.38 in. x 3.94 in. x 5.31 in. (35 mm x 100 mm x 135 mm) based on surface mount technology and optimized heat design.

A Full Range of Functions

The UMK Series has a range of built-in functions such as automatic current cutoff, pulse input mode switching, step angle select and overheat output logic switching. All these functions can be controlled using the front panel switches and monitored by LEDs. The series also comes with a timing output that facilitates mechanical homing.

RoHS Compliant

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Product Lineup

Type
Motor Frame Size
Basic Step Angle
Max. Holding Torque

Standard

Standard

1.8°
22 ~ 45 oz-in
(0.16 ~ 0.32 N·m)
55 ~ 191 oz-in
(0.39 ~ 1.35 N·m)
High-Resolution
High-Resolution
0.9°
22 ~ 45 oz-in
(0.16 ~ 0.32 N·m)
55 ~ 191 oz-in
(0.39 ~ 1.35 N·m)

View Products = View all available part numbers for UMK Series Step Motor and Driver Systems


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.