Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series High-Resolution Stepping Motors
PK-M Series

Available Frame Sizes

1.65 in. (42 mm)2.22 in. (56.4 mm)

PK Series High-Resolution Type (0.9°/step)

RoHS Compliant

High Resolution Type

These high resolution stepping motors have half the step angle of standard stepping motors. The high resolution type increases motor resolution from 200 steps/revolution to 400 steps/revolution. Smaller step angles can be achieved by half-step driving or microstep driving. Other than having twice as many rotor teeth as standard stepping motors, all other structures are exactly the same as standard stepping motors.

High Resolution

Encoder Option Available

EncoderThe PK Series stepping motor with encoder offers high torque and precise feedback capability.

  • Encoder Feedback Type: Incremental
  • Two feedback resolutions: 200 and 400 pulses/rev.
  • 2-channel or 3-channel
  • Provides closed loop system capability

Need a Motor & Driver System?
Guaranteed Performance

CMK Series

Compact Driver

24 VDC


Product Lineup

Type

Frame Size

without Encoder

with Encoder

Connection
Type

Lead
Wires
Max.
Holding
Torque
High Resolution
High-Resolution
1.65 in. (42 mm)

View

View Bipolar (Series), Unipolar 6 28 ~ 53 oz-in
(0.2 ~ 0.4 N·m)
2.22 in. (56.4 mm)

View

View Bipolar (Series), Unipolar 6 68 ~ 240 oz-in
(0.5 ~ 1.7 N·m)
View - Bipolar (Series), Bipolar (Parallel), Unipolar 8

View Products = View all PK/PV Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.