Motion Control Products

Wide Variety of Motion Control Solutions

Same Day Shipping - Over 1,200 products available to ship same day.

Committed to Professional Support - Online, on the phone and in-person.

Global Sales and Support

2-Year Warranty

Support & Information

Free Shipping Offer*

With over 1,200 of our most popular products available for same day shipping (up to 10 pieces) and over 6,000 more available within 3-4 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE UPS Ground shipping for all online orders.*

*Terms & conditions apply.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on quantities larger than 10 pieces please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST.

RoHS Compliant Products
RoHS

Oriental Motor offers RoHS versions of all of our most popular product lines. To learn more about RoHS and the products we offer contact your local sales office or visit our RoHS section.

All RoHS compliant products available online have the RoHS mark. In addition you may use the RoHS complaint product choice in the Search Products section.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.

ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

AlphaStep
PK/PV Series 2-Phase Stepping Motors
PK Series

The PK/PV Series 2-Phase stepping motors are available in a range of frame sizes from 1.10 in. (28mm) to 3.35 in. (85mm). In addition to the standard type, we offer high-torque, high-inertia, high-resolution and SH geared type motors. The motor windings also come in various specifications.


PK Series
Standard Type

The standard PK Series 2-phase stepping motor offers balanced performance enhanced by high torque, low vibration and low noise. Optimal motor size and winding specification can be selected from a wide range of motor variations.

With Encoder

The PK Series 2-phase stepping motor with encoder offers high torque and precise feedback capability.

  • Encoder Feedback Type: Incremental
  • Two feedback resolutions: 200 and 400 pulses/rev.
  • Provides closed loop system capability

High Torque Type

This motor combines high torque and a compact size. Three frame sizes, 1.10 in. (28mm), 1.38 in. (35mm) and 1.65 in. (42mm), are available. Each specification provides torque equivalent to a motor of the next larger frame size, supporting high-torque operation even in the high-speed range. For example, high torque type PK246PB [motor frame size 1.65 in. (42mm)] has the same holding torque as the standard type PK266-01B [motor frame size 2.22 in. (56.4mm)]. This means a smaller size motor will maintain the same torque. This allows for downsized and lightweight equipment.High Torque

High Resolution Type

These 2-phase, high resolution stepping motors have half the step angle of standard stepping motors. The high resolution type increases motor resolution from 200 steps/revolution to 400 steps/revolution. Smaller step angles can be achieved by half-step driving or microstep driving. Other than having twice as many rotor teeth as standard stepping motors, all other structures are exactly the same as standard stepping motors.High Resolution

SH Geared Type

Incorporating SH gears with high permissible torque, these models offer the full benefit of the speed reducing capability of geared motors, delivering high resolution, high torque and smooth low-speed rotation. With performance like this, the SH Geared type can easily satisfy the requirements of various kinds of low-speed positioning applications.

Smooth Rotation at Low Speeds
Stepping motors at low speed produce a relatively high amount of vibration. Use of a gearhead allows for an increase in the speed of the motor which results in a smoother motion while maintaining the low output speed required by the application.

Six Gear Ratios
SH geared motors are available with six different gear ratios: 3.6:1, 7.2:1, 9:1, 10:1, 18:1, and 36:1. The low ratios of these gearheads can greatly facilitate speed control of the 2-phase stepping motors.

Ideal for High Inertia Drive
The stepping motor itself can drive an inertia of 10 times the rotor inertia. The geared type can reduce the load inertia by the square of the gear ratio. Therefore, the geared type is suitable for driving larger inertial loads.

PV Series
High Inertia Capability

The PV Series provides, on average, 1.5 times higher torque than a standard stepping motor. By utilizing a larger rotor diameter, larger magnets can be used to significantly increase the output torque.

High Inertia


RoHS Compliant

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).