Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series with Spur Gear Stepping Motors
PK Series with SG Gear

Available Frame Sizes

1.10 in. (28 mm)1.65 in. (42 mm)2.36 in. (60 mm)3.54 in. (90 mm)

PK Series with Spur Gear (1.8°/step)

RoHS Compliant

Spur Geared (SH) Type

SH GearedIncorporating SH gears with high permissible torque, these models offer the full benefit of the speed reducing capability of geared motors, delivering high resolution, high torque and smooth low-speed rotation. With performance like this, the SH Geared type can easily satisfy the requirements of various kinds of low-speed positioning applications.

Smooth Rotation at Low Speeds
Stepping motors at low speed produce a relatively high amount of vibration. Use of a gearhead allows for an increase in the speed of the motor which results in a smoother motion while maintaining the low output speed required by the application.

Six Gear Ratios
SH geared motors are available with six different gear ratios: 3.6:1, 7.2:1, 9:1, 10:1, 18:1, and 36:1. The low ratios of these gearheads can greatly facilitate speed control of the 2-phase stepping motors.

Ideal for High Inertia Drive
The stepping motor itself can drive an inertia of 10 times the rotor inertia. The geared type can reduce the load inertia by the square of the gear ratio. Therefore, the geared type is suitable for driving larger inertial loads.


Encoder Option Available

EncoderThe PK Series stepping motor with encoder offers high torque and precise feedback capability.

  • Encoder Feedback Type: Incremental
  • Two feedback resolutions: 200 or 400 pulses/rev.
  • 2-channel or 3-channel
  • Provides closed loop system capability

Need a Motor & Driver System?
Guaranteed Performance

CMK Series

Compact Driver

24 VDC

Product Lineup

Type

Frame Size

without Encoder

with Encoder

Connection
Type

Lead
Wires
Max.
Holding
Torque
SH Gear
Spur Gear
1.10 in. (28 mm)

View

View Bipolar (Series), Unipolar 6

2.6 ~ 3.5 lb-in
(0.3 ~ 0.4 N·m)

1.65 in. (42 mm)

View

View Bipolar (Series), Unipolar 6

1.77 ~ 7 lb-in
(0.2 ~ 0.8 N·m)

2.36 in. (60 mm)

View

View Bipolar (Series), Unipolar 6

8.8 ~ 35 lb-in
(1 ~ 4 N·m)

3.54 in. (90 mm)

View

- Bipolar (Series), Unipolar 6

22 ~ 106 lb-in
(2.5 ~ 12 N·m)

View Products = View all PK/PV Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.