The standard PK Series stepping motor offers balanced performance enhanced by high torque, low vibration and low noise. Optimal motor size and winding specification can be selected from a wide range of motor variations.
The PK Series stepping motor with encoder offers high torque and precise feedback capability.
Type |
Frame Size |
without Encoder |
with Encoder |
Connection |
Lead Wires |
Max. Holding Torque |
![]() High-Torque |
0.79 in. (20 mm) |
View | - | Bipolar | 4 | 2.8 ~ 5.1 oz-in (0.02 ~ 0.036 N·m) |
| View | - | Unipolar | 5 | 1.98 ~ 3.6 oz-in (0.014 ~ 0.026 N·m) |
||
| 1.10 in. (28 mm) | View | Bipolar | 4 | 9.2 ~ 15.6 oz-in (0.065 ~ 0.11 N·m) |
||
| View | Bipolar (Series), Unipolar | 6 | ||||
| 1.38 in. (35 mm) | View | Bipolar | 4 | 28 ~ 52 oz-in (0.2 ~ 0.4 N·m) |
||
| View | Bipolar (Series), Unipolar | 6 | ||||
1.65 in. (42 mm) High-Efficiency Type |
View | - | Bipolar | 4 | 42 ~ 78 oz-in |
|
| View | - | Unipolar | 6 | 34 ~ 62 oz-in |
||
| 1.65 in. (42 mm) | View | View | Bipolar | 4 | 68 ~ 132 oz-in |
|
| View | View | Unipolar | 6 | 55 ~ 106 oz-in |
||
| 2.22 in. (56.4 mm) | View | Bipolar (Series), Unipolar | 6 | 85 ~ 320 oz-in |
||
![]() Standard |
1.65 in. (42 mm) | View | Bipolar (Series), Unipolar | 6 | 28 ~ 61 oz-in |
|
| 1.97 in. (50 mm) | View | Bipolar (Series), Unipolar | 6 | 119 ~ 220 oz-in |
||
| 2.22 in. (56.4 mm) | View | Bipolar | 4 | 68 ~ 240 oz-in (0.5 ~ 1.7 N·m) |
||
| View | Bipolar (Series), Unipolar | 6 | ||||
| - | Bipolar (Series & Parallel), Unipolar | 8 | ||||
| 3.35 in. (85 mm) | View | Bipolar | 4 | 309 ~ 930 oz-in |
||
| - | Bipolar (Series), Unipolar | 6 | 440 ~ 1320 oz-in |
|||
| - | Bipolar (Series & Parallel), Unipolar | 8 |
View Products = View all PK Series Stepping Motors