Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series Terminal Box Type 2-Phase Stepping Motors
PK Series

Available Frame Sizes

2.22 in. (56.4 mm)3.35 in. (85 mm)

PK Series Standard Type, Terminal Box

RoHS Compliant

Terminal Box Type

The terminal box type motor conforms to the IP65 standard of ingress protection against water and dust.

Terminal Box Connection

Need a Motor & Driver System?
Guaranteed Performance

RBK Series
High Speed
20 ~ 75 VDC

Product Lineup

Type

Frame Size

without Encoder

Connection
Type

Lead
Wires
Max.
Holding
Torque
(lb-in)
Terminal Box
Terminal Box
2.22 in. (56.4 mm)

View

Bipolar 4 4.25 ~ 15
3.35 in. (85 mm)

View

Bipolar 4 19.3 ~ 82.5

View

Bipolar (Series & Parallel), Unipolar 8

View Products = View all PK/PV Series 2-Phase Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.