Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series, High-Torque, High-Efficiency Stepping Motors
PKE Series

Available Frame Sizes

0.79 in. (20mm)1.65 in. (28 mm) 1.38 in. (35 mm) 1.65 in. (42 mm)2.22 in. (56.4 mm)

High-Torque, High-Efficiency Type (1.8°/step)

RoHS Compliant

New Pricing

High-Efficiency Type

This motor combines the superior performance of our high torque motor with our latest technology advancements in efficiency, to achieve superior overall performance in a stepping motor. Three stack lengths to choose from, in a 1.65 in. (42 mm) frame, offer holding torque performance 1.2 ~ 1.5 times greater than a conventional stepping motor.

Lower Heat Generation

Utilizing the latest in motor technology, the High-Torque, High-Efficiency type stepping motors are able to achieve a significant reduction in the amount of heat generated from the motor.

Low Heat

- Lower cost of ownership through the reduction of cooling needs.

- Increased service life of the motor due to cooler operating temperatures.

- Reduces problems found with termal expansion.

 

Thermograph

- This technology allows for up to 78% lower temperature rise (measured in °C) on the motor case when compared to a conventional stepping motor.

Energy Saving

Up to 40% less power is consumed at rated current when compared to conventional stepping motor models also at rated current. This high efficient stepping motor allows for smaller power supplies to be used to power the motor / driver.

CO2 emission: up to 15 kg (33 lb) less than a conventional model

Amount of CO2:
- Conventional Model - 37 kg/yr (81 lb/yr)
- PKE245DB-L - 22kg/yr (48 lb/yr)

 

Energy Saving

New Pricing

High Torque Type

This motor combines high torque and a compact size. Three frame sizes, 1.10 in. (28mm), 1.38 in. (35mm) and 1.65 in. (42mm), are available. Each specification provides torque equivalent to a motor of the next larger frame size, supporting high-torque operation even in the high-speed range. For example, high torque type PK246PB [motor frame size 1.65 in. (42mm)] has the same holding torque as the standard type PK266-01B [motor frame size 2.22 in. (56.4mm)]. This means a smaller size motor will maintain the same torque. This allows for downsized and lightweight equipment.

High Torque

 


Encoder Option Available

EncoderThe PK Series stepping motor with encoder offers high torque and precise feedback capability.

  • Encoder Feedback Type: Incremental
  • Two feedback resolutions: 200 and 400 pulses/rev.
  • 2-channel or 3-channel
  • Provides closed loop system capability

Need a Motor & Driver System?
Guaranteed Performance

RBK Series CMK Series

High Speed

20 ~ 75 VDC

Compact Driver

24 VDC


Product Lineup

Type

Frame Size

without Encoder

with Encoder

Connection
Type

Lead
Wires
Max.
Holding
Torque
High-Efficiency
High-Torque
New Product
0.79 in. (20 mm)
View - Bipolar 4 2.8 oz-in
(0.02 N·m)
View - Unipolar 5 1.98 oz-in
(0.014 N·m)
1.10 in. (28 mm)

View

View Bipolar 4 9.2 ~ 15.6 oz-in
(0.065 ~ 0.11 N·m)

View

View Bipolar (Series), Unipolar 6
1.38 in. (35 mm)

View

View Bipolar 4 28 ~ 52 oz-in
(0.2 ~ 0.4 N·m)

View

View Bipolar (Series), Unipolar 6
New Product
1.65 in. (42 mm)
High-Efficiency Type
View - Bipolar 4

42 ~ 78 oz-in
(0.3 ~ 0.6 N·m)

View - Unipolar 6

34 ~ 62 oz-in
(0.2 ~ 0.4 N·m)

1.65 in. (42 mm) View View Bipolar 4

42 ~ 78 oz-in
(0.3 ~ 0.6 N·m)

View View Unipolar 6

34 ~ 62 oz-in
(0.2 ~ 0.4 N·m)

2.22 in. (56.4 mm)

View

View Bipolar (Series), Unipolar 6

86 ~ 320 oz-in
(0.6 ~ 2.3 N·m)

View Products = View all PK/PV Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.