Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PV Series Stepping Motors
HIgh Inertia Type

Available Frame Sizes

2.36 in. (60 mm)

PV Series (1.8°/step)

RoHS Compliant

High Inertia Capability

On average the PV Series provides1.5 times higher torque than a standard stepping motor. By utilizing a larger rotor diameter, larger magnets can be used to significantly increase the output torque.

High Inertia


Product Lineup

Type

Frame Size

without Encoder

Connection
Type

Lead
Wires
Max.
Holding
Torque
2.36 in. (60 mm)

View

Bipolar 4 150 ~ 440 oz-in
(1.1 ~ 3.1 N·m)

View

Bipolar (Series), Unipolar 6

View Products = View all PK/PV Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.