The CRK Series with a built-in controller and self correction function is a motor, driver and built-in controller package that features a 0.36° or 0.72° High Torque or Standard type stepper motor with a compact, microstepping driver with a powerful feature rich controller built in. The CRK Series provides the lowest vibration and the highest positional accuracy. The driver with built-in controller supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
The CRK Series is available with 5 frame sizes of 0.79 in. (20 mm), 1.10 in. (28mm), 1.18 in. (30mm), 1.65 in. (42 mm) and 2.36 in. (60 mm), 4 geared types and a 3-channel differential (line driver type) encoder options.
The CRK Series uses a 0.36° or 0.72° stepper motor and is able to divide the basic step angle of the motor into a maximum of 250 microstep angles without using any mechanical elements such as a reduction gear. As a result, vibration and noise are greatly reduced.
When Self Correcting Function* is enabled and synchronism is lost, the controller makes sure that the motion profile is completed correctly. Total distance remains the same.
*Self Correcting Function requires encoder motor to provide feedback to controller.
The compact driver with built-in controller saves space.
The driver can be mounted on a DIN Rail.
The CRK Series Pulse Input Type is a motor and driver package. The motor is controlled from a pulse generator (not supplied) and a compact, board level driver.
The CRK Series with built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built-in. The driver supports Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter.
This series offers models ranging from the high-torque type and standard type, as well as various geared types.
You can find a product meeting your specific torque, resolution or other needs from a wide range of specifications.
0.36° High-Torque, High-Resolution Motor
The basic step angle of the high-resolution type is 0.36°/step, which is half the basic step angle of the standard type.
The positioning accuracy of stepper motors is affected by frictional load. The CRK's high-resolution type, having a smaller basic step angle and capable of generating approximately 1.5 times the torque of the standard type, ensures quick torque rise, thereby minimizing the effect of frictional load.

Stop Position Accuracy of 2 Arc Minutes (No load)
The 0.36° High-Torque Type motors is designed with a stop position accuracy of 2 arc minutes (0.034°) [standard type: 3 arc minutes (0.05°)]. The reduced error helps improve the positioning accuracy of your equipment.
0.36° / 0.72° High-Torque Motor
The high-torque type adopt a newly designed high-torque motor that widens the range of applications.
- The smaller motor allows for compact equipment design.
- The motor current is reduced to suppress heat generation.

Taper Hobbed Gear (TH)
A geared motor achieving both low backlash and low cost.
• Backlash: 10 ~ 60 arc minute
• Gear ratios: 3.6:2, 7.2:1, 10:1, 20:1, 30:1
Planetary Gear (PS)
A geared motor achieving superior performance with high permissible torque / maximum torque, high resolution, low backlash with center shaft.
• Backlash: 15 ~ 35 arc minute
• Gear ratios: 5:1, 7.2:1, 10:1, 25:1, 36:1 and 50:1
Planetary Gear (PN)
A high-accuracy geared motor achieving a backlash of 3 arc minutes or less. It also provides high strength and wide gear ratios.
• Backlash: 2 ~ 3 arc minute
• Gear ratios: 5:1, 7.2:1, 10:1, 25:1, 36:1, 50:1
Harmonic Gear (HG)
A high-accuracy, backlash-free geared motor adopting a newly developed harmonic gear. It ensures high strength in a compact body.
• Backlash: 0 arc minute
• Gear Ratios: 50:1, 100:1
Encoder Models Available
500 or 1000 pulse/rev.
3-channel Differential type
Motor rotations can be detected by taking in encoder output signals into a programmable controller.
*Encoder model required for Self-Correcting Function.
Electromagentic Brake Type Motors
Standard type motor featuring a power-off activated brake.
The CRK Series with built-in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built-in. The driver supports RS-485 communications with mult-drop capability for network operation and I/O control.
Up to 64 Program sequences are available. Incremental (relative distance specification) mode and Absolute (absolute position specification) mode are available.
RS-485 Communications

[Incremental Operation]
The motor's operating speed and distance of the move are set to perform accoriding to the selected program.
[Linked Operation]
Use up to 4 running speeds between the start and stop positions with each motion having its own distance. After "linking" the data, the different motions will be activated with a single start signal.
[Continuous Operation at Variable Speeds]
The motor speed can easily be changed while the motor runs continuously with a new motion command.

Connection Methods |
ASCII Commands via RS-485, no need for dedicated software |
Transmission Rate |
Selectable up to 115,200 bps |
Input Signals |
11 Dedicated and 6 General Purpose |
Output Signals |
2 Dedicated and 4 General Purpose |
Number of Sequences |
64 Maximum |
Power Source |
24 VDC |
Motor rotations can be detected by taking in encoder output signals into the built-in controller.
STEPOUT Output Function
If a deviation between the driver's command position and the encoder counter value reaches the setting value (deviation abnormality), a STEPOUT signal is output. This allows for detection of positional errors caused by sudden changes in load, etc.
Alarm Output Function*
If a deviation abnormality occurs, an overflow alarm is generated and the motor is stopped.
Warning Output Function*
If a deviation abnormality occurs, an overflow warning is generated. The motor will continue to operate
*Whether an alarm or warning is output when the deviation has occured can be set in the parameters.
Self Correction Function
When the Self Correction Function is enabled and synchronism is lost, the controller makes sure that the motion profile is completed correctly. Total distance remains the same.
Return to Home Operation can easily be performed by a home position sensor or a sensor representing a position reference point (home) is available.

Synchronism is available
The PLS-OUT output is used to output the driver's internal oscillation pulse to a second driver allowing for the second motor to be controlled in synchronism with the first. The number of pulses to the output corresponds to the commanded travel and the pulse frequency corresponds to the operating speed.
Used for Position Counting
By counting the output signals, the commanded position of the motor can be checked.
Type |
Features |
Motor Frame Size |
Basic Step Angle |
Max. Holding Torque |
||
No Encoder |
Encoder |
|||||
![]() 0.36° High-Torque |
A high-torque motor offering higher positioning accuracy with the basic step angle of 0.36°/step, or half the basic step angle of the standard type. |
- |
0.36° |
5.9 ~ 12.7 oz-in (0.042 ~ 0.09 N·m) |
||
34 ~ 59 oz-in (0.24 ~ 0.42 N·m) |
||||||
110 ~ 320 oz-in (0.78 ~ 2.3 N·m) |
||||||
|
A high torque motor generating high torque of approx. 1.3 to 1.5 times the level achieved by the standard type. |
- |
0.72° |
3.2 oz-in (0.0231 N·m) |
||
- |
6.8 ~ 11 oz-in (0.048 ~ 0.078 N·m) |
|||||
34 ~ 59 oz-in (0.24 ~ 0.42 N·m) |
||||||
![]() Standard |
The basic model in the CRK Series offering an optimal balance of torque, low vibration and low noise. |
0.72° |
18.4 ~ 34 oz-in (0.13 ~ 0.24 N·m) |
|||
59 ~ 230 oz-in (0.42 ~ 1.66 N·m) |
||||||
![]() Electromagnetic Brake |
Standard type motor featuring a power-off activated brake. |
- |
0.72° |
18.4 ~ 34 oz-in (0.13 ~ 0.24 N·m) |
||
- |
59 ~ 230 oz-in (0.42 ~ 1.66 N·m) |
|||||
![]() TH Geared (Taper Hobbed) |
A geared motor achieving both low backlash and low cost. • Gear ratios: 3.6:2, 7.2:1, 10:1, 20:1, 30:1 |
- |
0.024° - 0.1° |
28 ~ 71 oz-in (0.2 ~ 0.5 N·m) |
||
| 1.65 in. (42 mm) | 0.024° - 0.2° |
3 ~ 13.2 lb-in (0.35 ~ 1.5 N·m) |
||||
| 2.36 in. (60 mm) | 11 ~ 35 lb-in (1.25 ~ 4 N·m) |
|||||
![]() PS Geared (Planetary Gear) |
A geared motor achieving superior performance with high permissible torque / maximum torque, high resolution, low backlash with center shaft. • Gear ratios: 5:1, 7.2:1, 10:1, 25:1, 36:1 and 50:1 |
- | 0.072° - 0.144° |
28 ~ 56 oz-in (0.2 ~ 0.4 N·m) |
||
| 1.65 in. (42 mm) | 0.0144° - 0.144° |
8.8 ~ 26 lb-in (1.0 ~ 3 N·m) |
||||
| 2.36 in. (60 mm) | 30 ~ 70 lb-in (3.5 ~ 8 N·m) |
|||||
![]() HG Geared (Harmonic Gear) |
A high-accuracy, backlash-free geared motor adopting a newly developed harmonic gear. It ensures high strength in a compact body. • Gear Ratios: 50:1, 100:1 |
0.79 in. (20 mm) | - |
0.0072° - 0.0144° |
3.5 ~ 5.3 lb-in (0.4 ~ 0.6 N·m) |
|
| 1.18 in. (30 mm) | - |
15.9 ~ 21 lb-in (1.8 ~ 2.4 N·m) |
||||
| 1.65 in. (42 mm) | 1.65 in. (42 mm) | 30 ~ 44 lb-in (3.5 ~ 5 N·m) |
||||
| 2.36 in. (60 mm) | 2.36 in. (60 mm) | 48 ~ 70 lb-in (5.5 ~ 8 N·m) |
||||
View Products = View all available part numbers for CRK Series Stepper Motor and Driver Systems
All necessary cables are included with the package. RS-485 cable sold separately. Suggested USB to RS-485 converter documentation available in Downloads & Reference.
Build a complete system online by selecting your base motor and driver and adding all necessary accessories.
This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.
Mounting brackets are convenient for installation and securing a stepper motor or geared stepper motor.
These cables are used to link drivers when a built-in controller type is being operated in a multi-drop manner.
Mechanical dampers suppress stepper motor vibration and improve high-speed performance. An inertia body and silicon gel are hermetically sealed in a plastic case.
(For use with Double Shaft motors)
These cables extend the distance between the motor and driver. The motor includes a 2 ft. (600 mm) cable. Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.
Connection Cables for Connector Type Motors
(included in package)
This lead wire connection cable with a conveniently crimped connector is for connector-coupled motor, and for connecting motors and drivers.
ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.
To view the On Demand Videos you will need register or log in above.
NEW! 2012-2013 General Catalog AvailableMore Products
More Solutions
Ships Next Business Day