The RK Series incorporates new functions and state-of-the-art technologies to achieve the ultimate utility of a control motor. The series offers various types of motors including the standard type, IP65 rated motor type and three geared types. Three frame sizes of 1.65 in. (42 mm), 2.36 in. (60 mm) and 3.35 in. (85 mm) [3.54in. (90 mm)] are available. The wide-range of motor variations and affordable price make the RK Series a perfect solution for your various applications.
The Smooth Drive Function ensures low-vibration and low-noise operation at low speeds by internally executing microstepping within the driver, working independently of the input pulse frequency of your controller.
The motor's basic step angle is divided by a maximum of 1/250 without the use of a reduction mechanism or other mechanical means. Sixteen resolution levels are available, enabling fine positioning and further reduction of vibration and noise. A motion sequence of "low-speed transfer > high-speed return" can easily be performed without the need for changing from a microstep pulse frequency to a full-step operation. The RK Series can also be used in full-step operation.
The RK Series can be used with most common power supplies available around the world. They also comply with international standards, ensuring safe operation.
Angle accuracy may decrease during use of microstep drivers, due to the effect of current control. However, the drivers used in the RK Series are designed to ensure that the motor operates at maximum accuracy.
The RK Series, with its high starting frequency, shortens the machine cycle without affecting acceleration/deceleration rates. This produces a significant savings in time for an operation in which the same cycle is repeated thousands of times each day.

The RK Series complies with the UL/CSA and EN standards. (With the RK54* type, only the driver conforms to the CSA standard.) The CE marking certifies compliance with the EMC Directive and Low-Voltage Directive. Additionally, the RK Series conforms to the EMC Directive only through its use of surge arrester. The RK Series doesn't require an external ferrite core or filter in the motor line or power line.
The geared types enable driving of large inertial loads and positioning at higher accuracy, while the terminal box type provides IP65 rated ingress protection against dust and water. The RK Series offers a wide range of models meeting the needs of various applications.
RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).
Type |
Features |
Motor Frame Size |
Basic Step Angle |
Max. Holding Torque |
||
Single-Phase 100-115 VAC |
Single-Phase 200-230 VAC |
|||||
![]() Standard |
The basic model in the RK Series offering an optimal balance of torque, low vibration and low noise. | - |
0.72° |
18.4 ~ 34 oz-in (0.13 ~ 0.24 N·m) |
||
59 ~ 230 oz-in (0.42 ~ 1.66 N·m) |
||||||
290 ~ 890 oz-in (2.1 ~ 6.3 N·m) |
||||||
![]() Terminal Box |
The terminal box type motor conforms to the IP65 standard for ingress protection against dust and water. | 0.72° |
59 ~ 230 oz-in (0.42 ~ 1.66 N·m) |
|||
290 ~ 890 oz-in (2.1 ~ 6.3 N·m) |
||||||
| A geared motor achieving both low backlash and low cost. • Backlash: 10 ~ 45 arc minute |
- |
0.024° ~ 0.2° |
3 ~ 13.2 lb-in (0.35 ~ 1.5 N·m) |
|||
11 ~ 35 lb-in (1.25 ~ 4 N·m) |
||||||
39 ~ 106 lb-in (4.5 ~ 12 N·m) |
||||||
| A high-accuracy geared motor achieving a backlash of 3 arc minutes or less. It also provides high strength and wide gear ratios. • Backlash: 2 ~ 3 arc minute |
- |
0.072° ~ 0.144° |
7 ~ 13.2 lb-in (0.8 ~ 1.5 N·m) |
|||
0.0144° ~ 0.144° |
30 ~ 70 lb-in (3.5 ~ 8 N·m) |
|||||
123 ~ 320 lb-in (14 ~ 37 N·m) |
||||||
| A high-accuracy, backlash-free geared motor adopting a newly developed harmonic gear. It ensures high strength in a compact body. • Backlash: 0 arc minute |
- |
0.0072°, 0.0144° |
30 ~ 44 lb-in (3.5 ~ 5 N·m) |
|||
48 ~ 70 lb-in (5.5 ~ 8 N·m) |
||||||
220 ~ 320 lb-in (25 ~ 37 N·m) |
||||||
View Products = View all available part numbers for RK Series Step Motor and Driver Systems