Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series Stepping Motors
PK Series Stepping Motors

Available Frame Sizes

1.10 in. (28 mm)1.65 in. (42 mm)2.36 in. (60 mm)

High-Resolution Type (0.36°/step)

RoHS Compliant

High Resolution Type

High Resolution TypeThese high resolution stepping motors have half the step angle of standard stepping motors. The high resolution type offer higher positioning accuracy with the basic step angle of 0.36°/step. Smaller step angles can be achieved by half-step driving or microstep driving. Other than having twice as many rotor teeth as standard stepping motors, all other structures are exactly the same as standard stepping motors.

Encoder Models Available

Encoder Type 500 or 1000 pulse/rev.

2/ 3-channel TTL type or 3-channel line driver type

Need a Motor & Driver System?
Guaranteed Performance

RBK Series CRK Series DS Series

RS-485 Communications

24 VDC

Compact
Driver

24 VDC

Board Level Driver

12 ~ 24 VDC

 


Product Lineup

Type

Features

Motor Frame Size

Basic Step Angle

Connection Type Lead Wires

Max.
Holding
Torque
(lb-in)

No Encoder
Encoder
High-Resolution
High-Resolution
A high-torque motor offering higher positioning accuracy with the basic step angle set to 0.36°/step, or half the basic step angle of the standard type. 1.10 in. (28 mm) - 0.36° New Pentagon (Bipolar) 5 5.9 ~ 12.7 oz-in
(0.042 ~ 0.09 N·m)
1.65 in. (42 mm) 1.65 in. (42 mm) 34 ~ 59 oz-in
(0.24 ~ 0.42 N·m)
2.36 in. (60 mm) 2.36 in. (60 mm) 110 ~ 320 oz-in
(0.78 ~ 2.3 N·m)

View Products = View all PK Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.