Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series 5-Phase Stepping Motors
PK Series Stepping Motors

Available Frame Sizes

0.79 in. (20 mm)1.10 in. (28 mm)1.65 in. (42 mm)

PK Series High-Torque Type (0.72°/step)

RoHS Compliant

High Torque Type

High Torque TypeThis motor combines high torque and a compact size. Three frame sizes, 0.79 in. (20mm), 1.10 in. (28mm) and 1.65 in. (42mm), are available. The high torque motor generates approximately 1.3 to 1.5 times the torque achieved by the standard type.

Need a Motor & Driver System?
Guaranteed Performance

RK Series RBK Series CRK Series

Highest Torque

AC Input

RS-485 Communications

24 VDC

Compact Driver

24 VDC

DS Series  

Board Level Driver

12 ~ 24 VDC

   

Encoder Models Available

Encoder Models Available 500 or 1000 pulse/rev.

2/ 3-channel TTL type or 3-channel line driver type


Product Lineup

Type

Features

Motor Frame Size

Basic Step Angle

Connection Type Lead Wires

Max.
Holding
Torque

No Encoder
Encoder

High-Torque
High-Torque

A high torque motor generating high torque of approx. 1.3 to 1.5 times the level achieved by the standard type. 0.79 in. (20 mm) - 0.72° New Pentagon (Bipolar) 5 3.2 oz-in
(0.0231 N·m)
1.10 in. (28 mm) - 6.8 ~ 11 oz-in
(0.048 ~ 0.072 N·m)
1.65 in. (42 mm) 1.65 in. (42 mm) 34 ~ 59 oz-in
(0.24 ~ 0.42 N·m)

View Products = View all PK Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.