Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
AC Input Stepping Motor & Driver Packages

Differences Between AC Input and DC Input Driver Characteristics

A stepping motor is driven by a DC voltage applied through a driver. In Oriental Motor's 24 VDC input motor and driver packages, 24 VDC is applied to the motor. In the 100-115 VAC motor and driver packages the input is rectified to DC and then approximately 140 VDC is applied to the motor. (Certain products are exceptions to this.)

The difference in voltages applied to the motors appears as a difference in torque characteristics at high speeds. This is due to the fact that the higher the applied voltage is, the faster the current rise through the motor windings will be, facilitating the application of rated current at higher speeds. Thus, the AC input motor and driver package has superior torque characteristics over a wide speed range, from low to high speeds, offering a large speed ratio. It is recommended that AC input motor and driver packages, which are compatible with a wider range of operating conditions, be considered for your applications.

Advanced Search Product Forum

AC Input Product Line Up | Click Here to View DC Input Products

AC Input Products

Series
AS Series
AR Series
AS Series
RK Series
UMK Series

Features

Continuous duty / Low heat

Closed loop

No hunting & No gain tuning

Pulse Input Type or Built-In Controller version available

Closed loop

No hunting & No gain tuning

IP65 motors available


Lowest vibration & noise

Smooth Drive function

High resolution

IP65 motors available

Standard performance

Basic functionality

Power Supply

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC

Single-Phase 100-115 VAC

Motor Type

AlphaStep Technology
Closed loop control
stepping motor
AlphaStep Technology
Closed loop control
stepping motor
Stepping motor
Stepping motor

Resolution

0.72°, 0.36°, 0.072°, 0.036°
0.72°, 0.36°, 0.072°, 0.036°
Microstep
0.72° ~ 0.00288°
(16 settings)
Full step / Half step
1.8°/0.9°
Line UP

Round Shaft

  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 1.65 in.(42mm)
  • 2.22 in. (56.4mm)

Encoder

All frames utilize AlphaStep
closed loop technology

All frames utilize AlphaStep
closed loop technology
-
-

Terminal Box
(IP65 Rated)

-
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
-

Electromagnetic Brake

  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
-
-

Geared

  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
  • 1.65 in. (42mm)
  • 2.36 in. (60mm)
  • 3.35 in. (85mm)
-

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.