Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
DC Input Stepping Motor & Driver Packages

Differences Between AC Input and DC Input Driver Characteristics

A stepping motor is driven by a DC voltage applied through a driver. In Oriental Motor's 24 VDC input motor and driver packages, 24 VDC is applied to the motor. In the 100-115 VAC motor and driver packages the input is rectified to DC and then approximately 140 VDC is applied to the motor. (Certain products are exceptions to this.)

The difference in voltages applied to the motors appears as a difference in torque characteristics at high speeds. This is due to the fact that the higher the applied voltage is, the faster the current rise through the motor windings will be, facilitating the application of rated current at higher speeds. Thus, the AC input motor and driver package has superior torque characteristics over a wide speed range, from low to high speeds, offering a large speed ratio. It is recommended that AC input motor and driver packages, which are compatible with a wider range of operating conditions, be considered for your applications.

Advanced Search Product Forum

DC Input Product Line Up | Click Here to View AC Input Products

DC Input Products

Series
CRK Series
AR Series
ASX Series
CRK Series
RBK Series
CMK Series

Features

Continuous duty / Low heat

Closed loop

No hunting & No gain tuning

All-In-One (Motor, Driver & Controller)

Closed loop

No hunting & No gain tuning

Built-in controller (RS-485) version available
(or)
Pulse Input version available

Lowest vibration & noise

Self Correcting Function

High resolution

Compact driver

High current bipolar parallel winding 2 phase stepping motor
(High torque through entire speed range)

Motor with encoder option available

IP65 motors available

Standard performance

Compact driver

Motor with encoder option available

Power Supply

24 / 48VDC
12 - 48 VDC
24 VDC
20 - 75 VDC
24 VDC

Motor Type

AlphaStep Technology
Closed loop control
stepping motor
AlphaStep Technology
Closed loop control
stepping motor
Stepping motor
Stepping motor
(200 / 400 count, 2 or 3 channel encoder option available)
Stepping motor
(200 / 400 count, 2 or 3 channel encoder option available)

Resolution

0.72°, 0.36°, 0.072°,
0.036°
User Definable
(1~ 51,200 P/R)
Microstep
1.8° ~ 0.00288°
(25 settings)
Microstep
1.8° ~ 0.0140625°
(16 settings)
Microstep
1.8° ~ 0.1125°
(5 settings)
Line UP

Round Shaft

  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 3.35 in. (85 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 3.35 in. (85 mm)
  • 0.79 in. (20 mm)
  • 1.10 in. (28 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 2.22 in. (56.4 mm)
  • 3.35 in. (85 mm)
  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 1.97 in. (50 mm)
  • 2.22 in. (56.4 mm)

Encoder

All frames utilize AlphaStep
closed loop technology
All frames utilize AlphaStep
closed loop technology
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 2.22 in. (56.4 mm)
  • 3.35 in. (85 mm)
  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 1.97 in. (50 mm)
  • 3.35 in. (85 mm)

Terminal Box
(IP65 Rated)

-
-
-
  • 2.22 in. (56.4 mm)
  • 3.35 in. (85 mm)
-

Electromagnetic Brake

  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 3.35 in. (85 mm)
-
-
-
-

Geared

  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 3.35 in. (85 mm)
-
  • 0.79 in. (20 mm)
  • 1.10 in. (28 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 1.10 in. (28 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.