|
VEXTA
Stepping Motor & Driver Packages |
 |
| |
|
|
|
|
| |
FREE
SHIPPING FOR ONLINE ORDERS, more... |
|
| |
|
 |
|
|
| |
2-Phase vs. 5-Phase Technology Comparison Guide |
|
| |
Learn
about step motor technology in Motion Control 101 |
|
| |
 |
|
| |
|
|
|
|
| |
AC
Input |
|
| |
 |
 |
AlphaStep
Pulse Input and Built-In Controller AS Series Closed Loop
Step Motor and Driver
The
AlphaStep is a revolutionary hybrid stepping motor and driver
package which eliminates missed steps, a common problem with
stepping motors. The AlphaStep uses a built-in feedback device
that constantly monitors the motor shaft to detect and correct
for loss of synchronism. Geared and electromagnetic brake
models are available.
The easy
to use AlphaStep Built-In Controller system couples a closed
loop stepping motor with a combined controller, driver and
AC power supply. Intelligent, integrated and ideal for technology's
increasing demand on motion control, the AlphaStep Built-In
Controller is computer-programmable via an RS-232 connection.
 |
RoHS
compliant models available. |
|
|
| |
|
|
|
|
| |
|
|
NEW!
IP65 Rated AlphaStep Pulse Input & Built-In Controller
AS Series Closed Loop Step Motor and Driver
Ideal
for applications that require IP65-level dust-proof/water-proof
performance when the motor will be exposed to powder dust,
water splashes, etc.
The AlphaStep
uses a built-in feedback device that constantly monitors the
motor shaft to detect and correct for loss of synchronism.
The easy to use AlphaStep Built-In Controller system couples
a closed loop stepping motor with a combined controller, driver
and AC power supply. Intelligent, integrated and ideal for
technology's increasing demand on motion control, the AlphaStep
Built-In Controller is computer-programmable via an RS-232
connection.
|
|
| |
|
|
|
|
| |
 |
|
NEW!
IP-65 Rated RK Series 5-Phase Microstepping Motor and Driver
Package
The IP65
Rated RK Series offers the high resolution and smooth motion
of a 5-phase
microstepping
system with
the water and dust protection of our IP65 rated motors.
|
|
| |
|
|
|
|
| |
 |
|
RK
Series 5-Phase Microstepping Motor and Driver Package
The RK
Series offers both the high resolution and smooth motion of
a 5-phase microstepping system with the simplicity of a full
step system. The "Smooth Drive" function achieves smooth motion
without the need for a higher cost pulse generator usually required
for microstepping systems. Geared and electromagnetic brake
models are available.
 |
RoHS
compliant models available. |
|
|
| |
|
|
|
|
| |
 |
|
UMK
Series 2-Phase Step Motor and Driver Package
The UMK Series 2-phase stepping motor and driver packages offer
high torque and low vibration. High resolution and terminal
box models are available.
|
|
| |
|
|
|
|
| |
DC
Input |
|
| |
|
|
|
|
| |
 |
|
AlphaStep
ASC Series Closed Loop Step Motor and Driver Package
The
AlphaStep is a revolutionary hybrid stepping motor and driver
package which eliminates missed steps, a common problem with
stepping motors. The AlphaStep uses a built-in feedback device
that constantly monitors the motor shaft to detect and correct
for loss of synchronism. Geared models are available.
|
|
| |
|
|
|
|
| |
 |
|
CRK Series 5-Phase Microstep Motor and Driver Package
The
CRK Series combines a 5-phase stepping motor and a compact,
low vibration microstepping driver offering the Smooth Drive
function. The compact, high-torque type motor with the high
performance geared type of motor opens a new realm of DC input
5-phase stepping motor and driver packages.
|
|
| |
|
|
|
|
| |
 |
|
CSK Series 5-Phase Step Motor and Driver Package
The
CSK Series combines a 5-phase stepping motor and a 24V DC input
board-level driver to provide high torque, high resolution and
low vibration in a compact package. |
|
| |
|
|
|
|
| |
 |
|
NanoStep
CFK II Series 5-Phase Step Motor and Driver Package
The
CFK II Series combines a 5-phase stepping motor and 24V DC input
microstepping board-level driver. It produces low vibration
and smooth motion at slower speed and high torque in the high-speed
range. |
|
| |
|
|
|
|
| |
 |
|
NEW!
CMK Series 2-Phase Microstep Motor and Driver Package
The
CMK Series is a motor and driver package consisting of a 2-phase
stepping motor and one of the smallest, lightest 24 VDC input
microstepping drivers in the industry, allowing for a reduction
in size and vibration in your equipment. High-torque, high-resolution,
geared and standard type motors available.
|
|
| |
|
|
|
|
| |
 |
|
NEW!
RBK Series 2-Phase Microstep Motor and Driver Package
Available
with either a standard or IP65-rated 2-phase stepping motor
and DC input microstepping driver in one package. Includes Oriental
Motor's proprietary Smooth Drive Function, to easily achieve
low-vibration operation.
|
|
| |
|
|
|
|
| |
 |
|
CSK
Series 2-Phase Stepping Motor and Driver
The CSK Series combines a 2-phase stepping motor and a 24V DC/36V
DC input, board-level driver to offer high torque, high resolution
and low vibration in a compact package. High resolution and
geared models are available.
|
|
| |
|
|
|
|
| |
 |
|
PMC
Series 5-Phase Step Motor and Driver
The PMC Series is ORIENTAL MOTOR's most compact, lightweight
stepping motor series. The 5-phase motor has a compact 1.10
inch (28 mm) square frame and the 24 or 36V DC input driver
is credit-card-sized. Geared models are available. |
|
| |
|
|
|
|
| |
|
|