Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
SG8030 Series Controllers
SG8030 Series
Top Panel

With the SG8030 Series, all operations including data setting can easily be performed using the four touch-screen buttons on the top panel. In addition, the number of signal lines is reduced to a minimum for easy connection.


Jerk Limiting Control

The "Jerk Limiting Control" function effectively minimizes vibrations during motor drive and stop. This is especially useful in applications such as driving a belt pulley, to ensure smooth motion of transported works.Jerk Limit

1-Pulse Output / 2-Pulse Output Mode

In addition to the 2-pulse output mode, the controller can also provide 1-pulse operation mode, which makes it compatible with a wide range of motor drivers.

Two Mounting Configurations

The unit is very compact, measuring only 1.89 (W) x 1.89 (W) x 3.3 (H) in. [48 (W) x 48 (D) x 84 (H) mm].Dimensions


Sequential Positioning Operation / External Signal Operation

In "Sequential Positioning Operation", the start signal always causes execution from step No. 1 in a preselected sequence.

In "External Signal Operation", when the CW scan (or CCW scan) signal goes ON, operation starts. When the signal goes OFF, slowdown stop occurs. This is useful for moving the work manually to a desired position.Operation



© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.