Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series Stepping Motors
PK Series Stepping Motors

Available Frame Sizes

0.79 in. (20 mm)1.10 in. (28 mm)1.65 in. (42 mm)2.36 in. (60 mm)3.54 in. (90 mm)
(Not all Gear Types shown)

 

Geared Stepping Motors

 

RoHS Compliant


Geared Stepping Motors

 

Non-backlash

Low Backlash

Gear Type

Harmonic Gear Planetary Gear Planetary (PS) Tapered Hob Gear

Harmonic Gear

Planetary Gear (PN)

Planetary Gear (PS)

Taper Hobbed Gear

Features

High accuracy positioning

High permissible / maximum torque

High gear ratios, high resolution

High speed (low gear ratio), high accuracy positioning

High permissible / maximum torque

High speed (low gear ratio)

High permissible / Maximum torque

Low backlash

Wide variety of low gear ratios, high-speed operation

Output Shaft

Centered

Centered

Centered

Offset

Gear Ratios

50:1
100:1

5:1
7.2:1
10:1
25:1
36:1
50:1

5:1
7.2:1
10:1
25:1
36:1
50:1

3.6:1
7.2:1
10:1
20:1
30:1

Available Frame Sizes

0.79 in. (20 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)

1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)

1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.54 in. (90 mm)

1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)

Maximum Torque

240 lb-in
(28 N·m)

177 lb-in
(20 N·m)

320 lb-in
(37 N·m)

35 lb-in
(4 N·m)

Permissible Torque

70 lb-in
(8 N·m)

70 lb-in
(8 N·m)

320 lb-in
(37 N·m)-

-

Backlash
(Reference Value)

0 arc min

3 arc min

35 arc min

60 arc min

Minimum Resolution

0.0072°/step

0.0144°/step

0.0144°/step

0.024°/step

Maximum Output Shaft Speed

70 r/min

600 r/min

600 r/min

500 r/min

Connection Type

New Pentagon (Bipolar)

New Pentagon (Bipolar)

New Pentagon (Bipolar)

New Pentagon (Bipolar)

Lead Wires

5

5

5

5


Need a Motor & Driver System?
AC Input DC Input
AC input Motor & Driver Systems
DC Input Motor & Driver Systems

Highest Torque

Compact Driver

 

Encoder Option Available

EncoderThe PK Series stepping motor with encoder offers high torque and precise feedback capability.

  • Encoder Feedback Type: Incremental
  • Two feedback resolutions: 200 and 400 pulses/rev.
  • 2-channel or 3-channel
  • Provides closed loop system capability


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.