Features |
High accuracy positioning
High permissible / maximum torque
High gear ratios, high resolution
|
High speed (low gear ratio), high accuracy positioning
High permissible / maximum torque |
High speed (low gear ratio)
High permissible / Maximum torque
Low backlash |
High permissible torque
Low backlash |
Wide variety of low gear ratios, high-speed operation |
Wide variety of low gear ratios, high-speed operation |
Gear Ratios |
50:1
100:1 |
5:1
7.2:1
10:1
25:1
36:1
50:1 |
5:1
7.2:1
10:1
25:1
36:1
50:1 |
5:1
10:1
36:1* |
3.6:1
7.2:1
10:1
20:1
30:1 |
3.6:1
7.2:1
9:1
10:1
18:1
36:1 |
Available Frame Sizes |
0.79 in. (20 mm)
1.18 in. (30 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.54 in. (90 mm) |
1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.54 in. (90 mm) |
1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.54 in. (90 mm) |
1.10 in. (28mm)
1.65 in. (42 mm)
2.36 in. (60 mm) |
1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.54 in. (90 mm) |
1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.54 in. (90 mm) |
Available Encoder Options |
500 P/R, 3-channel TTL or Line Driver† |
- |
500 P/R, 3-channel TTL or Line Driver* |
200 or 400 P/R, 2 or 3-channel TTL* |
500 P/R, 3-channel TTL or Line Driver* |
200 or 400 P/R, 2 or 3-channel TTL* |