Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series Stepping Motors
PK Series

Available Frame Sizes

0.79 in. (20 mm)1.10 in. (28 mm)1.65 in. (42 mm) 1.97 in. (50 mm) 2.22 in. (56.4 mm)2.36 in. (60 mm)3.35 in. (85 mm)


Standard / High Resolution Type

RoHS Compliant

0.36 deg/step
  • Lowest vibration
  • Highest resolution
  • New Pentagon (Bipolar) connection type
  • 5 lead wires
0.9 deg/step
  • Improved performance
  • High-resolution
  • Unipolar, Bipolar connection type
  • 4 or 6 lead wires
0.72 deg/step
  • Low vibration
  • Improved angle accuracy
  • New Pentagon (Bipolar) connection type
  • 5 lead wires
1.8 deg/step
  • Standard performance
  • Standard resolution
  • Unipolar, Bipolar connection type
  • 4, 6 or 8 lead wires

Encoder Option Available

Encoder Models Available

The PK Series stepping motor with encoder offers high torque and precise feedback capability.

  • Encoder Feedback Type: Incremental
  • Available feedback resolutions: 500 and 1000 pulses/rev or 200 and 400 pulses/rev.
  • 2-channel or 3-channel
  • Provides closed loop system capability

Need a Motor & Driver System?
AC Input DC Input
AC input Motor & Driver Systems
DC Input Motor & Driver Systems

Highest Torque

Compact Driver

 



© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.