![]() |
![]() |
![]() |
|
RS-232 Communications, AC Input |
Low Noise, AC Input |
Wide Voltage Range 20 ~ 75 VDC |
The terminal box type motor conforms to the IP65 standard of ingress protection against water and dust.

Type |
Frame Size |
Basic Step Angle | without Encoder |
Connection Type | Lead Wires | Max. Holding Torque |
![]() Terminal Box |
2.36 in. (60 mm) | 0.72° | View | New Pentagon (Bipolar) | 5 | 59 ~ 230 oz-in (0.42 ~ 1.66 N·m) |
| 3.35 in. (85 mm) | View | 290 ~ 890 oz-in (2.1 ~ 6.3 N·m) |
||||
![]() Terminal Box |
2.22 in. (56.4 mm) | 1.8° | Bipolar | 4 | 68 ~ 240 oz-in (0.5 ~ 1.7 N·m) |
|
| 3.35 in. (85 mm) | Bipolar | 4 | 310 ~ 930 oz-in |
|||
| Bipolar (Series & Parallel), Unipolar | 8 | 440 ~ 1320 oz-in |
View Products = View all PK Series Stepping Motors