Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
Stepping Motors
 
 
EMP400 Series
 


Features
The EMP400 Series controllers allow easy programming using simple commands. The dual axis model provides coordinated moves via linear interpolation.
Various motion profiles can be achieved by using up to 32 sequence programs. 1 program can be dedicated as a STARTUP program allowing for stand alone operation. The EMP400 series features 8 programmable inputs and 6 programmable outputs. The EMP400 series can be programmed from a computer or ASCII terminal via a standard RS-232C port.


Pulse Oscillation
Various operation commands are provided for positioning operation, return-to-home operation and dual axis linear interpolation functions. The operator only needs to set the parameters.

Sequence Function
A series of operation patterns can be programmed using dedicated commands. This is an ideal function for distributed system control.

I/O Control
General-purpose I/O signals are provided in addition to dedicated I/Os such as pulse output and limit-sensor input. Synchronization with peripherals is also possible.


Fast Response Time

The time between a START signal and a pulse output is 2 ms or less.

High-Speed Positioning & Low Vibration
The jerk-limit control function allows you to set a shorter acceleration/deceleration time compared with the use of linear acceleration/deceleration patterns. this reduces the overall positioning time.

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.