Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
Stepping Motors
 
 
SG8030J
 


Features
The SG8030J is a compact controller that switches between two control methods according to the application: sequential positioning and data selection positioning. A PLC device can select between 4 user defined motion profiles. The device is programmable in the field via an LCD display and programming keys.

With sequential positioning mode, up to four positioning control operations can be executed in the pre-determined sequence by simply inputting the start command from a programmable controller. In data selection positioning mode, positioning is controlled by selecting one of four sets of pre-registered positioning data and inputting the start command from a programmable controller.

High Performance, Compact Size
With dimensions of 1.89 in. x 1.89 in. x 3.3 in. (48 mm x 48 mm x 84 mm), the SG8030J is the smallest ORIENTAL MOTOR controller. They come in DIN-rail-mount and panel mount versions.

High-Speed Positioning & Low Vibration
The jerk-limit control function allows you to set a shorter acceleration/deceleration time compared with the use of linear acceleration/deceleration patterns. This reduces the overall positioning time.

Switch Methods Easily
Switch Control between sequential positioning and data selection positioning.

Functions
The SG8030J offers commonly used functions including:

  • Control modes: External, program, test
  • Operating modes: Positioning, return to mechanical home, continuous operation
 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.