Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

AC Motors
AC Motor Speed Control Systems

AC Motor Speed Control Systems

Series

BHF Series

FE100/FE200

ES01/ES02

US Series

Features

BHF Series

FE100/200

ES01/02

US Series

Inverter Type Controller

High power 1/4 HP (200 W)

Inverter Type Controller

Digital Speed Indicator

Easy operation - Front panel potentiometer


Basic functionality

Easy connection

Easy operation - Front panel potentiometer

Power Supply Input

Single-Phase 100-115 VAC
Sihgle-Phase 200-230 VAC
Three-Phase 200-230 VAC

Single-Phase 100-120 VAC
Sihgle-Phase 200-240 VAC
Three-Phase 200-240 VAC

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC

Single-Phase 110-115 VAC
Single-Phase 220-230 VAC

Motor Type

AC Motor

AC Motor

AC Motor

AC Motor

Output Power

1/4 HP (200 W)

1/125 HP (6 W)
1/30 HP (25W)
1/19 HP (40 W)
1/12 HP (60 W)
1/8 HP (90 W)
1/4 HP (200W)

1/125 HP (6 W)
1/50 HP (15 W)
1/30 HP (25 W)
1/19 HP (40 W)
1/12 HP (60 W)

1/30 HP (25 W)
1/19 HP (40 W)
1/12 HP (60 W)
1/8 HP (90 W)

Speed Control Range [rpm]

100 - 2,400

200 - 2,400

90 - 1,400 (50Hz)
90 - 1,600 (60Hz)

90 - 1,400 (50Hz)
90 - 1,600 (60Hz)

Speed Ratio

24 : 1

12 : 1

15 : 1

15 : 1

Multi-Speed
Operation

2-Speed

-

2-Speed

-

Speed Setting Mode

Potentiometer Setting

External DC Voltage

Potentiometer Setting

External DC Voltage

Potentiometer Setting

Potentiometer Setting

IP Grade

Motor : IP54
Driver : IP10

Motor: Refer to individual motor specifications
Driver: IP10
(Front :IP20)

Motor: IP20
Driver : IP20

Motor : IP20 (6W - 40 W)
IP40 (60 W, 90 W)
Driver: IP10

Instantaneous Stop

Yes

Yes

Yes

-

Acceleration /
Deceleration Operation

Yes

Yes

Yes

Yes

Multi-Motor Control

Yes

-

Yes

-

Multi-Axis Control

-

Yes

-

-

Alarm Output

Yes

Yes

-

-

Digital Speed Indicator

SDM496
(sold separately)

Yes

SDM496
(sold separately)

SDM496
(sold separately)

Load Holding Vertical Operation

Yes

-

-

-


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.