Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
AC Motors & Gearmotors
 
 
Induction Motors
 


Capacitor-run, single-phase and three-phase motors are available. These motors are optimal for applications not requiring speed control.

 
    World K Series

·Approved under typical international safety standards; bears the CE marking
·Conformance with global power-supply voltages
·Models for three-phase 220/230 V input with a compact motor frame size of 2.36 inch (60 mm) are available.
 
 
 
 
   

V Series

·The V Series offers exceptional noise reduction by utilizing a new design technology. The V Series motors offer higher strength, longer life, and higher maximum permissible torque. Each model in the V Series is designed to last for 10,000 hours when driven at maximum permissible torque.

 
 
 
 
    BH Series

·The smallest frame size (4.09 inch [104 mm]) in the 1/3.73 HP (200 W) output class
·Hypoid gear-employed, right-angle gearheads
·Approved under typical international safety standards; bears the CE marking
·Combination type, with the motor and the gearhead coming pre-assembled
 
 
     


 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.